| 200 V Model |
Rated Output*1 |
Rated Torque*1 |
Instantaneous Peak Torque*1 |
Rated Current*1 |
Instantaneous Max. Current*1 |
Rated Angular Acceleration*1 |
| SGMGV-03A |
0.3 kW |
1.96 |
5.88 |
2.8 |
8 |
7900 (7180) |
| SGMGV-05A |
0.45 kW |
2.86 |
8.92 |
3.8 |
11 |
8590 (7990) |
| SGMGV-09A |
0.85 kW |
5.39 |
13.8 |
6.9 |
17 |
3880 (3370) |
| SGMGV-13A |
1.3 kW |
8.34 |
23.3 |
10.7 |
28 |
4190 (3790) |
| SGMGV-20A |
1.8 kW |
11.5 |
28.7 |
16.7 |
42 |
4420 (4090) |
| SGMGV-30A |
2.9 kW |
18.6 |
45.1 |
23.8 |
56 |
4040 (3410) |
| SGMGV-44A |
4.4 kW |
28.4 |
71.1 |
32.8 |
84 |
4210 (3740) |
| SGMGV-55A |
5.5 kW |
35.0 |
87.6 |
42.1 |
110 |
3930 (3590) |
| SGMGV-75A |
7.5 kW |
48.0 |
119 |
54.7 |
130 |
3840 (3580) |
| SGMGV-1AA |
11 kW |
70.0 |
175 |
58.6 |
140 |
2890 (2680) |
| SGMGV-1EA |
15 kW |
95.4 |
224 |
78 |
170 |
3150 (2960) |
*1. These items and torque-motor speed characteristics quoted in combination with an SGDV SERVOPACK are at an armature winding temperature of 20°C.
*2. Some restrictions apply when using an SGDV-200A SERVOPACK in combination with an SGMGV-30A servomotor.
- Notes:
- The values in parentheses are for servomotors with holding brakes.
- The above specifications show the values under the cooling condition when the following heat sinks are mounted on the servomotors.
SGMGV-03D/-05D: 250mm x 250mm x 6mm (aluminum)
SGMGV-09D/-13D/-20D:: 400mm x 400mm x 20mm (iron)
SGMGV-30D/-44D/-55D/-75D: 550mm x 550mm x 30mm (iron)
SGMGV-1AD/-1ED: 650mm x 35mm (iron)
| 400 V Model |
Rated Output*1 |
Rated Torque*1 |
Instantaneous Peak Torque*1 |
Rated Current*1 |
Instantaneous Max. Current*1 |
Rated Angular Acceleration*1 |
| SGMGV-03D |
0.3 kW |
1.96 |
5.88 |
1.4 |
4 |
7900 (7180) |
| SGMGV-05D |
0.45 kW |
2.86 |
8.92 |
1.9 |
5.5 |
8590 (7990) |
| SGMGV-09D |
0.85 kW |
5.39 |
13.8 |
3.5 |
8.5 |
3880 (3370) |
| SGMGV-13D |
1.3 kW |
8.34 |
23.3 |
5.4 |
14 |
4190 (3790) |
| SGMGV-20D |
1.8 kW |
11.5 |
28.7 |
8.4 |
20 |
4420 (4090) |
| SGMGV-30D |
2.9 kW |
18.6 |
45.1 |
11.9 |
28 |
4040 (3410) |
| SGMGV-44D |
4.4 kW |
28.4 |
71.1 |
16.5 |
40.5 |
4210 (3740) |
| SGMGV-55D |
5.5 kW |
35.0 |
87.6 |
20.8 |
52 |
3930 (3590) |
| SGMGV-75D |
7.5 kW |
48.0 |
119 |
25.7 |
65 |
3840 (3580) |
| SGMGV-1AD |
11 kW |
70.0 |
175 |
28.1 |
70 |
2890 (2680) |
| SGMGV-1ED |
15 kW |
95.4 |
224 |
37.2 |
85 |
3150 (2960) |
*. These items and torque-motor speed characteristics quoted in combination with an SGDV SERVOPACK are at an armature winding temperature of 20°C.
- Notes:
- The values in parentheses are for servomotors with holding brakes.
- The above specifications show the values under the cooling condition when the following heat sinks are mounted on the servomotors.
SGMGV-03D/-05D: 250mm x 250mm x 6mm (aluminum)
SGMGV-09D/-13D/-20D: 400mm x 400mm x 20mm (iron)
SGMGV-30D/-44D/-55D/-75D: 550 mm x 550mm x 30mm (iron)
SGMGV-1AD/-1ED: 650mm x 650mm x 35mm (iron)