Sigma-X Servo Products
Sigma-X Servo Products
Match any Yaskawa servo motor with a fully digital, easily networked SERVOPACK amplifier. The productivity features within each SERVOPACK enable more precise control and shorter settling times. Each model is equipped with a package of software algorithms that tune automatically, suppress vibration, and compensate for friction and ripple and effects. Choose from single, dual, or three axis designs.

- SGDXS EtherCAT Single Axis, 50W-15kW (200V), 500W-15kW (400V)
- SGDXW EtherCAT Dual Axis, 200W-1kW per axis (200V)
- SGDXT EtherCAT Three Axis, 200-400W per axis (200V)
- SGDXS Analog Single Axis, 50W-15kW (200V), 500W-15kW (400V)
In terms of compact size, high resolution, and precise performance, the automation industry has never seen a line of rotary servo motors like today’s Sigma-X. The full range of products from 50 to 15kW perform in higher temperature extremes, at higher altitudes, and in more washdown environments than ever before. Every Sigma-X model is mechanically backwards compatible with existing Sigma-7 and Sigma-5 products.
Gear down a motor's output to suit the mechanical requirements of a machine with our line of gearmotors, custom built for the physical size and operating requirements of each Yaskawa servo motor.

- SXJ Gear Motors 100W-750W (200V)
- SXA Gear Motors 100W-7kW (200V), 1.5kW-5.0kW (400V)
- SXP Gear Motors 100W-1.5kW (200V), 200W-1.5kW (400V)
- SXG Gear Motors 500W-7.5kW (200V), 450W-7.5kW (400V)
Direct drive technology eliminates backlash, reduces the number of mechanical components, and provides a stiff mechanical system for highly dynamic applications.

- SGM7E Direct Drive Low Cogging, Coreless
- SGM7F Direct Drive High speed, iron core
- SGM7D Direct Drive High torque, large bore
Yaskawa linear motors are directly coupled to the load, achieving high positioning accuracy and repeatability, with smooth motion up to 5 m/s. All Yaskawa linear motors are plug-and-play compatible with the Sigma-X, Sigma-7, and Sigma-5 SERVOPACKS for best-in-class performance.

- SGLF2 Series Second generation iron-core coil and magnet track components
- SGLG Series Coreless coil and magnet track components
- SGLF Series Iron-core coil and magnet track components
- SGLT Series Balanced Iron-core coil and magnet track components
Turnkey linear stages, built-to-order and fully tested. Bolt it down, connect it up, and enjoy world class linear moton immediately.

- Sigma Trac II Ready to run linear stage solution featuring the latest linear motors
Select, set up and tune any Sigma-X servo system with Yaskawa’s family of user friendly, field-proven PC software tools.

- SigmaSelect Sizing and selection software
- SigmaWin+ Ver. 7 Configure Sigma-X SERVOPACKs