Selector Switches
Selector Switches

Featuring the reed switch type R25, this embedded type selector switch ensures high reliability and optimal performance even in harsh environments. It offers high contact reliability in micro-current applications (DC24V-1mA) and long electrical life in power circuits (DC110-0.3A, L/R=40ms) with inductive loads.

Featuring the reed switch type R25, this outdoor type selector switch ensures high reliability and optimal performance even in harsh environments. It effectively reduces contact failure caused by dust, gas, and humidity, and is suitable for a wide range of applications, from micro-current circuits to power circuits with inductive loads.



























Brochure