E7C Drive Configured
Breadcrumb
Navigation Menu
Products
E7C Drive Configured
E7C Drive Configured
E7C Drive Configured - YAI
1/2 - 500 HP
The E7C Configured package provided an E7 drive in a NEMA 1 or NEMA 12 enclosure, with space for several commonly used options, such as reactors, RFI filters, circuit breakers, etc.
The E7C had embedded communications for the popular building automation protocols, Johnson Controls Metasys® N2 and Siemens APOGEE™FLN, as well as Modbus. Optional LonWorks®, EtherNet/IP and Modbus TCP/IP interface cards were available.
TemplateWeb
Mechanical-2D
Login
to view all content that is available based on your partner settings.
No Result Found
Showing 11 to 14 of 14 entries.
Title/Number | File(s) | Rev Date | |
---|---|---|---|
Dimensions Enclosure, NEMA 3R, Wall Mount, Single Door DD.AFD.198.01 298KB 520KB 557KBRev Date:10/29/2009
|
298KB
520KB 557KB |
10/29/2009 | |
Dimensions Enclosure, NEMA 3R, Wall Mount, Single Door DD.AFD.199.01 332KB 778KB 215KBRev Date:10/30/2009
|
332KB
778KB 215KB |
10/30/2009 | |
Leg Stand Mounting Option Dimensions DD.AFD.200.01 722KB 1.2MBRev Date:09/16/2009
|
722KB
1.2MB |
09/16/2009 | |
Operator Drawing E7C Drive DO.E7C.01 168KB 116KB 534KBRev Date:08/24/2004 |
168KB
116KB 534KB |
08/24/2004 | |
Showing 11 to 14 of 14 entries.
Node: dxpprd02:8080