Z1000U Matrix Configured
Breadcrumb
Navigation Menu
Z1000U Matrix Configured
Z1000U Matrix Configured
Z1000U Matrix Configured - YAIMOB
7.5 - 350 HP
The configured package provides a Z1000U Matrix drive containing HVAC application-specific software macros, a real-time clock, and Hand/Off/Auto LCD keypad with an input disconnect switch and space for several power options inside a UL Type 1, UL Type 12 or UL Type 3R enclosure. The drive incorporates matrix technology to directly convert input AC voltage to output AC voltage.
TemplateWeb
Electrical
Showing 11 to 16 of 16 entries.
Title/Number | File(s) | Rev Date | |
---|---|---|---|
Schematic Diagram: Z1000U HVAC Matrix Configured DS.Z1E3.09 184KB 391KBRev Date:03/24/2021 |
184KB
391KB |
03/24/2021 | |
Schematic Diagram: Z1000U HVAC Matrix Configured DS.Z1E3.10 190KB 401KBRev Date:03/24/2021 |
190KB
401KB |
03/24/2021 | |
Schematic Diagram: Z1000U HVAC Matrix Configured DS.Z1E3.11 406KB 196KBRev Date:03/24/2021 |
406KB
196KB |
03/24/2021 | |
Schematic Diagram: Z1000U HVAC Matrix Configured DS.Z1E3.12 415KB 202KBRev Date:03/24/2021 |
415KB
202KB |
03/24/2021 | |
Customer Connection Diagram, Z1000U Configured, Type 1 UDE00483 22KBRev Date:12/20/2022 |
22KB
|
12/20/2022 | |
Customer Wiring Requirements: Z1000U HVAC Matrix Configured, TYPE 3R, 50C FULL UDE00508 21KBRev Date:03/25/2024
|
21KB
|
03/25/2024 | |
Showing 11 to 16 of 16 entries.