P1000 Drive
Breadcrumb
Navigation Menu
P1000 Drive
P1000 Drive
P1000 Drive

3/4 - 1000 HP
The P1000 drive provides simple, reliable, cost-effective control for variable-torque loads through 1000 HP. Specific application features, energy savings, and network connectivity make the P1000 a great choice for industrial fans and pumps.
TemplateWeb
Specifications
P1000 Drive - Overview
|
Item
|
Specification
|
|---|---|
| Continuous Load Capacity | Variable Torque (square of percent speed) |
| Intermittent Load Capacity | 120% for 60 seconds |
| Output Frequency | 0.01 to 400 Hz |
| Enclosure Solutions | Open Type/IP00 NEMA Type 1(kit required for some models) IFlange Type (front = Open/IP00, back = NEMA Type 12) |
| Power Solutions | 6-pulse (standard) 240V: 3/4 to 175 HP 480V: 1 to 1000 HP 600V: 1 to 250 HP 12-pulse (low harmonic) 480V: 40 to 1000 HP |
| Ambient Operating Temperature | -10°C to 40°C (14°F to 104°F) |
| Global Certification | UL, CSA, CE, RoHS, C-Tick |
| Standard I/O | (8) multi-function digital inputs (24Vdc) (3) multi-function analog inputs (0-10 VDC, 4-20 mA) (1) multi-function pulse input (1) fault relay output (form C) (1) multi-function relay (form C) (2) multi-function relay outputs (form A) (2) multi-function analog outputs (0 +/- 10 VDC, 4-20mA) Sensor feedback power supply (+24VVdc at 150mA supply) 120V converter for 8 standard digital inputs (option) |
Node: dxpprd02:80



























