P1000 Drive
Breadcrumb
Navigation Menu
P1000 Drive
P1000 Drive
P1000 Drive

3/4 - 1000 HP
The P1000 drive provides simple, reliable, cost-effective control for variable-torque loads through 1000 HP. Specific application features, energy savings, and network connectivity make the P1000 a great choice for industrial fans and pumps.
TemplateWeb
Mechanical Drawings
P1000 Drive - Drawings
200-240V, 3-Phase Protected Chassis/NEMA 1 | 1-Phase Flange
380-480V, 3-Phase Protected Chassis/NEMA 1 | 1-Phase Flange | 3-Phase Flange 12-Pulse
500-600V, 3-Phase Protected Chassis/NEMA 1 | 1-Phase Flange
For Nominal HP and Rated Output Current, see Models & Ratings.
200-240V, 3-Phase, Standard
|
Drive Model Number Standard
|
Physical Dimensions (in.)
|
Weight (lbs.)1
|
Standard Enclosure
|
2D Model
|
3D Solid
Model |
||
|---|---|---|---|---|---|---|---|
|
H
|
W
|
D
|
|||||
|
CIMR-PU2A0004FAA
|
11.81
|
5.51
|
5.79
|
7.3
|
NEMA 1
|
||
|
CIMR-PU2A0006FAA
|
|||||||
|
CIMR-PU2A0008FAA
|
11.81
|
5.51
|
5.79
|
7.5
|
NEMA 1
|
||
|
CIMR-PU2A0010FAA
|
|||||||
|
CIMR-PU2A0012FAA
|
|||||||
|
CIMR-PU2A0018FAA
|
11.81
|
5.51
|
6.46
|
8.2
|
NEMA 1
|
||
|
CIMR-PU2A0021FAA
|
|||||||
|
CIMR-PU2A0030FAA
|
11.81
|
5.51
|
6.57
|
9.3
|
NEMA 1
|
||
|
CIMR-PU2A0040FAA
|
|||||||
|
CIMR-PU2A0056FAA
|
13.39
|
7.09
|
7.36
|
13.0
|
NEMA 1
|
||
|
CIMR-PU2A0069FAA
|
15.75
|
8.66
|
7.76
|
20.1
|
NEMA 1
|
||
|
CIMR-PU2A0081FAA
|
22.0
|
||||||
|
CIMR-PU2A0110FAA
|
21.02
|
10.00
|
10.16
|
50.7
|
NEMA 1
|
||
|
CIMR-PU2A0138FAA
|
24.17
|
10.98
|
10.16
|
61.7
|
NEMA 1
|
||
|
CIMR-PU2A0169FAA
|
28.74
|
12.95
|
11.14
|
90.4
|
NEMA 1
|
||
|
CIMR-PU2A0211FAA
|
92.6
|
||||||
|
CIMR-PU2A0250AAA2
|
27.76
|
17.72
|
12.99
|
167.6
|
Protected Chassis
|
||
|
37.80
|
17.95
|
12.99
|
191.8
|
with NEMA 1 kit2
|
|||
|
CIMR-PU2A0312AAA2
|
27.76
|
17.72
|
12.99
|
176.4
|
Protected Chassis
|
||
|
37.80
|
17.95
|
12.99
|
191.8
|
with NEMA 1 kit2
|
|||
|
CIMR-PU2A0360AAA2
|
31.50
|
19.69
|
13.78
|
216.1
|
Protected Chassis
|
||
|
45.98
|
19.84
|
13.78
|
233.7
|
with NEMA 1 kit2
|
|||
|
CIMR-PU2A0415AAA2
|
31.50
|
19.69
|
13.78
|
218.3
|
Protected Chassis
|
||
|
45.98
|
19.84
|
13.78
|
233.7
|
with NEMA 1 kit2
|
|||
- This data represents the drive weight only, not shipping weight.
- Protected chassis models can be converted to NEMA Type 1 by adding top and bottom covers. Add-on kit is required. Consult factory for add-on kit.
200-240V, 3-Phase, Flange
|
Drive Model Number Flange1
|
Physical Dimensions (in.)
|
Weight (lbs.)1
|
Enclosure
|
2D Model
|
3D Solid
Model |
||
|---|---|---|---|---|---|---|---|
|
H
|
W
|
D
|
|||||
|
CIMR-PU2A0004UAA
|
11.81
|
7.64
|
5.79
|
7.3
|
Flange
|
||
|
CIMR-PU2A0006UAA
|
|||||||
|
CIMR-PU2A0008UAA
|
11.81
|
7.64
|
5.79
|
7.5
|
Flange
|
||
|
CIMR-PU2A0010UAA
|
|||||||
|
CIMR-PU2A0012UAA
|
|||||||
|
CIMR-PU2A0018UAA
|
11.81
|
7.64
|
6.46
|
8.1
|
Flange
|
||
|
CIMR-PU2A0021UAA
|
|||||||
|
CIMR-PU2A0030UAA
|
11.81
|
7.64
|
6.58
|
9.2
|
Flange
|
||
|
CIMR-PU2A0040UAA
|
|||||||
|
CIMR-PU2A0056UAA
|
13.39
|
9.21
|
7.36
|
13.0
|
Flange
|
||
|
CIMR-PU2A0069UAA
|
16.54
|
11.65
|
7.76
|
20.0
|
Flange
|
||
|
CIMR-PU2A0081UAA
|
22.0
|
||||||
|
CIMR-PU2A0110UAA
|
16.3
|
12.13
|
10.16
|
50.6
|
Flange
|
||
|
CIMR-PU2A0138UAA
|
18.11
|
12.99
|
61.6
|
||||
|
CIMR-PU2A0169UAA
|
22.13
|
15.2
|
11.14
|
90.2
|
Flange
|
||
|
CIMR-PU2A0211UAA
|
92.4
|
||||||
|
CIMR-PU2A0250UAA
|
28.54
|
22.05
|
12.99
|
183.0
|
Flange
|
||
|
CIMR-PU2A0312UAA
|
194.0
|
||||||
|
CIMR-PU2A0360UAA
|
32.28
|
23.62
|
13.78
|
238.0
|
Flange
|
||
|
CIMR-PU2A0415UAA
|
251
|
||||||
- This data represents the drive weight only, not shipping weight.
380-480V, 3-Phase, Standard
|
Drive Model Number Standard
|
Physical Dimensions (in.)
|
Weight (lbs.)1
|
Standard Enclosure
|
2D Model
|
3D Solid
Model |
||
|---|---|---|---|---|---|---|---|
|
H
|
W
|
D
|
|||||
|
CIMR-PU4A0002FAA
|
11.81
|
5.51
|
5.79
|
7.5
|
NEMA 1
|
||
|
CIMR-PU4A0004FAA
|
|||||||
|
CIMR-PU4A0005FAA
|
|||||||
|
CIMR-PU4A0007FAA
|
11.81
|
5.51
|
6.46
|
7.9
|
NEMA 1
|
||
|
CIMR-PU4A0009FAA
|
8.2
|
NEMA 1
|
|||||
|
CIMR-PU4A0011FAA
|
|||||||
|
CIMR-PU4A0018FAA
|
11.81
|
5.51
|
6.57
|
9.0
|
NEMA 1
|
||
|
CIMR-PU4A0023FAA
|
|||||||
|
CIMR-PU4A0031FAA
|
13.39
|
7.09
|
6.57
|
12.6
|
NEMA 1
|
||
|
CIMR-PU4A0038FAA
|
13.39
|
7.09
|
7.36
|
13.2
|
NEMA 1
|
||
|
CIMR-PU4A0044FAA
|
15.75
|
8.66
|
7.76
|
19.2
|
NEMA 1
|
||
|
CIMR-PU4A0058FAA
|
18.31
|
10.00
|
10.16
|
50.7
|
NEMA 1
|
||
|
CIMR-PU4A0072FAA
|
20.28
|
10.98
|
10.16
|
59.5
|
NEMA 1
|
||
|
CIMR-PU4A0088FAA
|
24.80
|
12.95
|
10.16
|
86.0
|
NEMA 1
|
||
|
CIMR-PU4A0103FAA
|
|||||||
|
CIMR-PU4A0139FAA
|
28.74
|
12.95
|
11.14
|
99.2
|
NEMA 1
|
||
|
CIMR-PU4A0165FAA
|
101.4
|
||||||
|
CIMR-PU4A0208AAA2
|
27.76
|
17.72
|
12.99
|
174.2
|
Protected Chassis
|
||
|
37.80
|
17.95
|
12.99
|
191.8
|
with NEMA 1 kit2
|
|||
|
CIMR-PU4A0250AAA2
|
31.50
|
19.69
|
13.78
|
211.6
|
Protected Chassis
|
||
|
45.98
|
19.84
|
13.78
|
233.7
|
with NEMA 1 kit2
|
|||
|
CIMR-PU4A0296AAA2
|
31.50
|
19.69
|
13.78
|
224.9
|
Protected Chassis
|
||
|
45.98
|
19.84
|
13.78
|
246.9
|
with NEMA 1 kit2
|
|||
|
CIMR-PU4A0362AAA2
|
31.50
|
19.69
|
13.78
|
235.9
|
Protected Chassis
|
||
|
45.98
|
19.84
|
13.78
|
257.90
|
with NEMA 1 kit2
|
|||
|
CIMR-PU4A0414AAA3
|
37.40
|
19.69
|
14.57
|
275.6
|
Protected Chassis
|
||
|
48.3
|
19.69
|
14.57
|
292
|
with NEMA 1 kit3
|
|||
|
CIMR-PU4A0515AAA3
|
44.88
|
26.38
|
14.57
|
476.2
|
Protected Chassis
|
||
|
61.3
|
26.38
|
14.57
|
504
|
with NEMA 1 kit3
|
|||
|
CIMR-PU4A0675AAA3
|
44.88
|
26.38
|
14.57
|
487.2
|
Protected Chassis
|
||
|
61.3
|
26.38
|
14.57
|
515
|
with NEMA 1 kit3
|
|||
|
CIMR-PU4A0930AAA3
|
54.33
|
49.21
|
14.57
|
1201.5
|
Protected Chassis
|
||
|
80.4
|
50.2
|
14.57
|
1394
|
with NEMA 1 kit3
|
|||
|
CIMR-PU4A1200AAA3
|
54.33
|
49.21
|
14.57
|
1223.6
|
Protected Chassis
|
||
|
80.4
|
50.2
|
14.57
|
1420
|
with NEMA 1 kit3
|
|||
- This data represents the drive weight only, not shipping weight.
- Protected chassis models can be converted to NEMA Type 1 by adding top and bottom covers. Add-on kit is required. Consult factory for add-on kit.
- Protected chassis models can be converted to NEMA Type 1 by adding top and bottom covers. Special drive model number and add-on kit is required. Consult factory for special drive model number and add-on kit.
380-480V, 3-Phase, Flange
|
Drive Model Number Flange
|
Physical Dimensions (in.)
|
Weight1
|
Enclosure
|
2D Model
|
3D Solid
Model |
||
|---|---|---|---|---|---|---|---|
|
H
|
W
|
D
|
|||||
|
CIMR-PU4A0002UAA
|
11.81
|
7.64
|
5.79
|
7.5
|
Flange
|
||
|
CIMR-PU4A0004UAA
|
|||||||
|
CIMR-PU4A0005UAA
|
|||||||
|
CIMR-PU4A0007UAA
|
11.81
|
7.64
|
6.46
|
7.9
|
Flange
|
||
|
CIMR-PU4A0009UAA
|
8.1
|
||||||
|
CIMR-PU4A0011UAA
|
|||||||
|
CIMR-PU4A0018UAA
|
11.81
|
7.64
|
6.58
|
9.0
|
Flange
|
||
|
CIMR-PU4A0023UAA
|
|||||||
|
CIMR-PU4A0031UAA
|
13.39
|
9.21
|
6.57
|
12.5
|
Flange
|
||
|
CIMR-PU4A0038UAA
|
7.36
|
13.2
|
|||||
|
CIMR-PU4A0044UAA
|
16.54
|
11.65
|
7.76
|
19.1
|
Flange
|
||
|
CIMR-PU4A0058UAA
|
16.3
|
12.13
|
10.16
|
50.6
|
|||
|
CIMR-PU4A0072UAA
|
18.11
|
12.99
|
10.16
|
59.4
|
|||
|
CIMR-PU4A0088UAA
|
21.34
|
15.35
|
10.16
|
85.8
|
Flange
|
||
|
CIMR-PU4A0103UAA
|
|||||||
|
CIMR-PU4A0139UAA
|
22.13
|
15.2
|
16.14
|
99.0
|
Flange
|
||
|
CIMR-PU4A0165UAA
|
101.2
|
||||||
|
CIMR-PU4A0208UAA
|
28.54
|
22.05
|
12.99
|
191
|
Flange
|
||
|
CIMR-PU4A0250UAA
|
32.28
|
23.62
|
13.78
|
233
|
Flange
|
||
|
CIMR-PU4A0296UAA
|
246
|
||||||
|
CIMR-PU4A0362UAA
|
257
|
||||||
|
CIMR-PU4A0414UAA
|
40.55
|
25.39
|
14.57
|
TBD
|
Flange
|
||
|
CIMR-PU4A0515UAA
|
46.38
|
31.97
|
14.57
|
TBD
|
Flange
|
||
|
CIMR-PU4A0675UAA
|
|||||||
|
CIMR-PU4A0930UAA
|
Consult Factory
|
Consult Factory
|
Consult Factory
|
Consult Factory
|
Flange
|
||
|
CIMR-PU4A1200UAA
|
|||||||
- This data represents the drive weight only, not shipping weight.
380-480V, 3-Phase, 12-Pulse
|
Drive Model Number 12-Pulse Flange2
|
Physical Dimensions (in.)
|
Weight1
|
Enclosure2
|
2D Model
|
3D Solid
Model |
||
|---|---|---|---|---|---|---|---|
|
H
|
W
|
D
|
|||||
|
CIMR-PU4T0058UAA
|
16.3
|
12.13
|
10.16
|
46.2
|
Flange
|
||
|
CIMR-PU4T0072UAA
|
18.11
|
12.99
|
10.16
|
52.8
|
|||
|
CIMR-PU4T0088UAA
|
21.34
|
15.35
|
10.16
|
85.8
|
Flange
|
||
|
CIMR-PU4T0103UAA
|
77.0
|
||||||
|
CIMR-PU4T0139UAA
|
22.13
|
15.2
|
16.14
|
85.8
|
Flange
|
||
|
CIMR-PU4T0165UAA
|
88.2
|
||||||
|
CIMR-PU4T0208UAA
|
28.54
|
22.05
|
12.94
|
172
|
Flange
|
||
|
CIMR-PU4T0250UAA
|
32.28
|
23.62
|
13.78
|
198
|
Flange
|
||
|
CIMR-PU4T0296UAA
|
209
|
||||||
|
CIMR-PU4T0362UAA
|
214
|
||||||
|
CIMR-PU4T0414UAA
|
43.52
|
25.39
|
14.57
|
280
|
Flange
|
||
|
CIMR-PU4T0515UAA
|
51.5
|
31.97
|
14.57
|
463
|
Flange
|
||
|
CIMR-PU4T0675UAA
|
474
|
||||||
|
See note 3
|
Consult Factory
|
Consult Factory
|
Consult Factory
|
Consult Factory
|
Flange
|
Consult Factory
|
Consult Factory
|
|
See note 3
|
|||||||
- This data represents the drive weight only, not shipping weight.
- Flange Enclosure includes special factory-installed gasketing and flange to provide NEMA 12 backside integrity when mounting heatsink external. Flange parts can be removed if convential mounting is desired.
- Models CIMR-PU4A0930xxx and CIMR-PU4A1200xxx are user configurable for either 6-Pulse (3-Phase) or 12-Pulse (6-Phase) input. See Standard 480V for model numbers.
500-600V, 3-Phase, Standard
|
Drive Model Number Standard
|
Physical Dimensions (in.)
|
Weight (lbs.)1
|
Standard Enclosure
|
2D Model
|
3D Solid
Model |
||
|---|---|---|---|---|---|---|---|
|
H
|
W
|
D
|
|||||
|
CIMR-PU5A0003FAA
|
11.81
|
5.51
|
5.79
|
7.5
|
NEMA 1
|
||
|
CIMR-PU5A0004FAA
|
|||||||
|
CIMR-PU5A0006FAA
|
11.81
|
5.51
|
6.46
|
8.2
|
NEMA 1
|
||
|
CIMR-PU5A0009FAA
|
|||||||
|
CIMR-PU5A0011FAA
|
11.81
|
5.51
|
6.57
|
9.0
|
NEMA 1
|
||
|
CIMR-PU5A0017FAA
|
13.39
|
7.09
|
7.36
|
13.2
|
NEMA 1
|
||
|
CIMR-PU5A0022FAA
|
|||||||
|
CIMR-PU5A0027FAA
|
15.75
|
8.66
|
7.76
|
19.2
|
NEMA 1
|
||
|
CIMR-PU5A0032FAA
|
|||||||
|
CIMR-PU5A0041FAA
|
20.28
|
10.98
|
10.16
|
59.5
|
NEMA 1
|
||
|
CIMR-PU5A0052FAA
|
|||||||
|
CIMR-PU5A0062FAA
|
28.74
|
12.95
|
11.14
|
99.2
|
NEMA 1
|
||
|
CIMR-PU5A0077FAA
|
28.74
|
12.95
|
11.14
|
99.2
|
|||
|
CIMR-PU5A0099FAA
|
|||||||
|
CIMR-PU5A0125AAA2
|
27.76
|
17.72
|
12.99
|
174.2
|
Protected Chassis
|
||
|
37.80
|
17.95
|
12.99
|
191.8
|
with NEMA 1 kit2
|
|||
|
CIMR-PU5A0145AAA2
|
27.76
|
17.72
|
12.99
|
174.2
|
Protected Chassis
|
||
|
37.80
|
17.95
|
12.99
|
191.8
|
with NEMA 1 kit2
|
|||
|
CIMR-PU5A0192AAA2
|
31.50
|
19.69
|
13.78
|
235.9
|
Protected Chassis
|
||
|
45.98
|
19.84
|
13.78
|
257.90
|
with NEMA 1 kit2
|
|||
|
CIMR-PU5A0242AAA2
|
31.50
|
19.69
|
13.78
|
235.9
|
Protected Chassis
|
||
|
45.98
|
19.84
|
13.78
|
257.90
|
with NEMA 1 kit2
|
|||
- This data represents the drive weight only, not shipping weight.
- Protected chassis models can be converted to NEMA Type 1 by adding top and bottom covers. Add-on kit is required. Consult factory for add-on kit.
500-600V, 3-Phase, Flange
|
Drive Model Number Flange2
|
Physical Dimensions (in.)
|
Weight (lbs.)1
|
Enclosure2
|
2D Model
|
3D Solid
Model |
||
|---|---|---|---|---|---|---|---|
|
H
|
W
|
D
|
|||||
|
CIMR-PU5A0003UAA
|
11.81
|
7.64
|
5.79
|
7.5
|
Flange
|
||
|
CIMR-PU5A0004UAA
|
|||||||
|
CIMR-PU5A0006UAA
|
11.81
|
7.64
|
6.46
|
8.1
|
Flange
|
||
|
CIMR-PU5A0009UAA
|
|||||||
|
CIMR-PU5A0011UAA
|
11.81
|
7.64
|
6.58
|
9.0
|
Flange
|
||
|
CIMR-PU5A0017UAA
|
13.39
|
9.21
|
7.36
|
13.2
|
Flange
|
||
|
CIMR-PU5A0022UAA
|
13.2
|
||||||
|
CIMR-PU5A0027UAA
|
16.54
|
11.65
|
7.76
|
19.1
|
Flange
|
||
|
CIMR-PU5A0032UAA
|
19.1
|
||||||
|
CIMR-PU5A0041UAA
|
18.11
|
12.99
|
10.16
|
59.4
|
Flange
|
||
|
CIMR-PU5A0052UAA
|
59.4
|
||||||
|
CIMR-PU5A0062UAA
|
22.13
|
15.2
|
11.14
|
99.0
|
Flange
|
||
|
CIMR-PU5A0077UAA
|
99.0
|
||||||
|
CIMR-PU5A0099UAA
|
99.0
|
||||||
|
CIMR-PU5A0125UAA
|
28.54
|
22.05
|
12.99
|
191
|
Flange
|
||
|
CIMR-PU5A0145UAA
|
|||||||
|
CIMR-PU5A0192UAA
|
32.28
|
23.62
|
13.78
|
257
|
Flange
|
||
|
CIMR-PU5A0242UAA
|
|||||||
- This data represents the drive weight only, not shipping weight.
- Standard Enclosure can be conventionally mounted, or heatsink external (kit required for models CIMR-PU2A081FAA and smaller). Flange Enclosure includes special factory-installed gasketing and flange to provide NEMA 12 backside integrity when mounting heatsink external.
Node: dxpprd01:80



























