P7 Drive
Breadcrumb
Navigation Menu
P7 Drive
P7 Drive
P7 Drive - YAI
5 - 500 HP
The P7 was designed for variable torque applications like Fans and Centrifugal Pumps. It was supplied with V/f control and Normal Duty overload rating of 110% for one minute.
TemplateWeb
Mechanical-2D
Title/Number | File(s) | Rev Date | |
---|---|---|---|
Dimension Drawing for P7 Drive Frame Size 15 NEMA Type 1/IP20 for CIMR-P7U4300 DD.P7.FR15.N1.01 8.9MB 308KB 2.1MBRev Date:08/08/2008
|
8.9MB
308KB 2.1MB |
08/08/2008 | |
Dimension Drawing for P7 drive Frame Size 2 NEMA Type 1/IP20 and IP00 (for CIMR-P7U23P7 to 25P5, 42P2 to 45P5) DD.P7.FR2.N1.01 132KB 743KBRev Date:06/06/2005
|
132KB
743KB |
06/06/2005 | |
Dimension Drawing for P7 drive Frame Size 3A NEMA Type 1/IP20 and IP00 (for CIMR-P7U27P5, 47P5 to 4011) DD.P7.FR3A.N1.01 148KB 945KBRev Date:06/06/2005
|
148KB
945KB |
06/06/2005 | |
Dimension Drawing for P7 drive Frame Size 3B NEMA Type 1/IP20 and IP00 (for CIMR-P7U2011) DD.P7.FR3B.N1.01 148KB 952KBRev Date:06/06/2005
|
148KB
952KB |
06/06/2005 | |
Dimension Drawing for P7 drive Frame Size 4A NEMA Type 1/IP20 and IP00 (for CIMR-P7U2015, 4018) DD.P7.FR4A.N1.01 782KB 118KBRev Date:06/06/2005
|
782KB
118KB |
06/06/2005 | |