P7 Drive
Breadcrumb
Navigation Menu
Products
P7 Drive
P7 Drive
P7 Drive - YAI
5 - 500 HP
The P7 was designed for variable torque applications like Fans and Centrifugal Pumps. It was supplied with V/f control and Normal Duty overload rating of 110% for one minute.
TemplateWeb
Mechanical-2D
Login
to view all content that is available based on your partner settings.
No Result Found
Title/Number | File(s) | Rev Date | |
---|---|---|---|
Dimension Drawing for P7 drive Frame Size 4B NEMA Type 1/IP20 and IP00 (for CIMR-P7U4015) DD.P7.FR4B.N1.01 1.3MB 118KBRev Date:06/06/2005
|
1.3MB
118KB |
06/06/2005 | |
Dimension Drawing for P7 drive Frame Size 4C NEMA Type 1/IP20 and IP00 (for CIMR-P7U2018) DD.P7.FR4C.N1.01 804KB 120KBRev Date:06/06/2005
|
804KB
120KB |
06/06/2005 | |
Dimension Drawing for P7 drive Frame Size 5 NEMA Type 1/IP20 (for CIMR-P7U2022) DD.P7.FR5.N1.01 620KB 103KBRev Date:06/06/2005
|
620KB
103KB |
06/06/2005 | |
Dimension Drawing for P7 drive Frame Size 6A NEMA Type 1/IP20 (for CIMR-P7U2030) DD.P7.FR6A.N1.01 132KB 782KBRev Date:06/06/2005
|
132KB
782KB |
06/06/2005 | |
Dimension Drawing for P7 drive Frame Size 6B NEMA Type 1/IP20 for CIMR-P7U4022 and 4030 DD.P7.FR6B.N1.01 712KB 120KBRev Date:06/06/2005
|
712KB
120KB |
06/06/2005 | |
Node: dxpprd02:8080