P5 GPD506 Drive
Breadcrumb
Navigation Menu
P5 GPD506 Drive
P5 GPD506 Drive
P5 GPD506 Drive - YAI
3/4 - 500 HP
Models were available with 60-second current overload rating of 120% or 150%. Standard features included setpoint (PID) control, energy-savings mode, power-consumption monitoring, and harmonic distortion reduction.
The P5 GPD506 Drive is a Legacy product and is no longer promoted in the Americas.
TemplateWeb
Electrical
Title/Number | File(s) | Rev Date | |
---|---|---|---|
Schematic for GPD 506/P5 Bypass with Speed Pot & Auto Transfer, Wall Mount - Sheet 2 C21-HOT2 250KB 344KBRev Date:05/20/2002 |
250KB
344KB |
05/20/2002 | |
Schematic for GPD 506/P5 Bypass with Speed pot & Auto Transfer Floor Mount - Sheet 1 C21-HOT-F1 420KB 411KBRev Date:05/20/2002 |
420KB
411KB |
05/20/2002 | |
Schematic for GPD 506/P5 Bypass with Speed pot & Auto Transfer Floor Mount - Sheet 2 C21-HOT-F2 752KB 649KBRev Date:05/20/2002 |
752KB
649KB |
05/20/2002 | |
Schematic for GPD 506/P5 Bypass with Speed Pot & Smoke Purge, Wall Mount - Sheet 1 C21-HSO1 302KB 311KBRev Date:05/20/2002 |
302KB
311KB |
05/20/2002 | |
Schematic for GPD 506/P5 Bypass with Speed Pot & Smoke Purge, Wall Mount - Sheet 2 C21-HSO2 356KB 556KBRev Date:05/20/2002 |
356KB
556KB |
05/20/2002 | |