P5 GPD506 Drive
Breadcrumb
Navigation Menu
P5 GPD506 Drive
P5 GPD506 Drive
P5 GPD506 Drive - YAI
3/4 - 500 HP
Models were available with 60-second current overload rating of 120% or 150%. Standard features included setpoint (PID) control, energy-savings mode, power-consumption monitoring, and harmonic distortion reduction.
The P5 GPD506 Drive is a Legacy product and is no longer promoted in the Americas.
TemplateWeb
Electrical
Showing 26 to 30 of 48 entries.
Title/Number | File(s) | Rev Date | |
---|---|---|---|
Schematic for GPD 506/P5 Bypass with Sped Pot, Smoke Purge & Auto Transfer Floor Mount - Sheet 2 C21-HST-F2 449KB 392KBRev Date:05/20/2002 |
449KB
392KB |
05/20/2002 | |
Schematic for GPD 506/P5 Bypass with Auto Transfer, Wall Mount - Sheet 1 C21-OT1 299KB 323KBRev Date:05/20/2002 |
299KB
323KB |
05/20/2002 | |
Schematic for GPD 506/P5 Bypass with Auto Transfer, Wall Mount - Sheet 2 C21-OT2 265KB 355KBRev Date:05/20/2002 |
265KB
355KB |
05/20/2002 | |
Schematic for GPD 506/P5 Bypass with Auto Transfer Floor Mount - Sheet 1 C21-OT-F1 251KB 1.8MB 280KBRev Date:05/20/2002 |
251KB
1.8MB 280KB |
05/20/2002 | |
Schematic for GPD 506/P5 Bypass with Auto Transfer Floor Mount - Sheet 2 C21-OT-F2 1.4MB 365KB 411KBRev Date:05/20/2002 |
1.4MB
365KB 411KB |
05/20/2002 | |
Showing 26 to 30 of 48 entries.