J7 Drive
Breadcrumb
Navigation Menu
J7 Drive
J7 Drive
J7 Drive - YAI
1/8 - 5 HP
The J7 drive was a general purpose AC drive; its PWM design provided low motor noise and high starting torque, with a current overload rating of 150% for 60 seconds. V/f control made this drive suitable for most general applications. The J7 was feature-packed, low cost, and compact. The digital operator included a 3-digit LED status display. Digital programming covered 79 parameters. The J7 had five digital inputs (3 progammable), 1 analog input, and 1 digital output (programmable). An optional RS-485 Modbus RTU serial communication port was available. An ideal choice whenever low cost and small size were required.
The J7 Drive is a Legacy product and is no longer promoted in the Americas. Earlier versions of this product were named GPD 305/J7, GPD 305, or VS Mini J7.
TemplateWeb
Manuals
Title/Number | File(s) | Rev Date | |
---|---|---|---|
Installation Guide for NEMA 4/12 Remote Operator Kit for J7 drives IG.J7.50 86KBRev Date:03/01/2006
|
86KB
|
03/01/2006 | |
Technical Manual for J7 Drive TM.J7.01 7.1MBRev Date:04/01/2007 |
7.1MB
|
04/01/2007 | |
Arc Flash and PPE Manual Supplement TOEPYAISUP10 122KBRev Date:03/15/2018
|
122KB
|
03/15/2018 | |
Instruction Manual for J7 Drive TO-S606-12DCN 3.6MBRev Date:01/01/2003 |
3.6MB
|
01/01/2003 | |
Varispeed J7 drive Instructions English YEA-TOA-S606-12 2.7MBRev Date:12/01/1999 |
2.7MB
|
12/01/1999 | |
Varispeed J7 Manual de instruccione.s Spanish YEA-TOS-S606.12 2.7MBRev Date:12/01/1999 |
2.7MB
|
12/01/1999 | |
Varispeed J7 Drive Instruction Manual French YEG-TSF-S606-12B 1.4MBRev Date:06/27/2001 |
1.4MB
|
06/27/2001 | |