J7 Drive
Breadcrumb
Navigation Menu
J7 Drive
J7 Drive
J7 Drive - YAI

1/8 - 5 HP
The J7 drive was a general purpose AC drive; its PWM design provided low motor noise and high starting torque, with a current overload rating of 150% for 60 seconds. V/f control made this drive suitable for most general applications. The J7 was feature-packed, low cost, and compact. The digital operator included a 3-digit LED status display. Digital programming covered 79 parameters. The J7 had five digital inputs (3 progammable), 1 analog input, and 1 digital output (programmable). An optional RS-485 Modbus RTU serial communication port was available. An ideal choice whenever low cost and small size were required.
The J7 Drive is a Legacy product and is no longer promoted in the Americas. Earlier versions of this product were named GPD 305/J7, GPD 305, or VS Mini J7.
TemplateWeb
FAQs
Showing 1 to 20 of 20 entries.
| Question | Posted Date | |
|---|---|---|
|
Why don't the page numbers in the parameter section of the instruction manual match the page numbers in the body of the manual? Posted Date: 06/11/2014
|
06/11/2014 | |
|
When dealing with harmonic noise, which is better-- an AC or a DC reactor? Posted Date: 06/20/2013
|
06/20/2013 | |
|
What will happen if there is only .5'' clearance from either top or bottom of the drive to an enclosure? Posted Date: 03/14/2006
|
03/14/2006 | |
|
What is the meaning of CAL or CALL on the keypad display?. Posted Date: 10/28/2005
|
10/28/2005 | |
|
What happens if a forward command and a reverse command are closed on the terminal block at the same time? Posted Date: 11/28/2005
|
11/28/2005 | |
|
What does it mean when the drive has a RUN command and the STOP light is flashing on the drive display? Posted Date: 10/27/2005
|
10/27/2005 | |
|
The J7 drive will only allow the parameter to viewed but not changed.What must be done to change parameter values in the J7/305 AC drive? Posted Date: 06/11/2014
|
06/11/2014 | |
|
On the J7 drive, can the input reference terminal FR still be used when the drive is programmed for Up/Down control? Posted Date: 06/20/2013
|
06/20/2013 | |
|
Is PID available on the J7 Drive? Posted Date: 10/27/2005
|
10/27/2005 | |
|
How is the inverter reset after an alarm has gone off Posted Date: 07/13/2004
|
07/13/2004 | |
|
How do I enter the Run Command from the control circuit terminals? Posted Date: 11/28/2005
|
11/28/2005 | |
|
How can the gain be changed for an Analog Input? Posted Date: 09/13/2012
|
09/13/2012 | |
|
How can I set this AC drive so my motor can't run below 20hz? Is it the Frequency min. parameter? Posted Date: 06/12/2014
|
06/12/2014 | |
|
Does installation of an AC Drive near a large capacitor bank (power-factor correction) require special consideration? Posted Date: 10/27/2005
|
10/27/2005 | |
|
Can the keypad from J7 Drive be removed and installed at a remote location? If yes what is the part no. of the cable and what is the distance it can support? Posted Date: 06/11/2014
|
06/11/2014 | |
|
Can the J7 Drive be used with a single-phase, 100V input? Posted Date: 11/28/2005
|
11/28/2005 | |
|
Can output current be monitored via Analog Output? Posted Date: 06/20/2013
|
06/20/2013 | |
|
Can multiple motors be used with a single inverter? Posted Date: 06/20/2013
|
06/20/2013 | |
|
Can a J7 Drove fault be indicated by a drive relay output signal? Posted Date: 06/20/2013
|
06/20/2013 | |
|
Can a Dynamic Braking resistor be installed on a J7 Drive? Posted Date: 10/11/2004
|
10/11/2004 | |
Showing 1 to 20 of 20 entries.
SAFETY PRECAUTIONS AND INSTRUCTIONS FOR USE OF FAQ INFORMATION!
Please read and understand the product instruction manual before installing, servicing or operating Yaskawa products. FAQ content and illustrations are provided as technical advice to augment the information in manual, not supersede it. It is not possible to give detailed instructions for all types of installation or support activities. The information described in the FAQs are subject to change without notice to improve the product or FAQ. Yaskawa assumes no responsibility for errors or omissions or damages resulting from the use of the information contained in any FAQ. All warnings, cautions and product instruction for product use must be followed. Installation, operation and maintenance should be carried out by qualified personnel. Failure to observe these and other precautions highlighted in the product manuals will expose the user to high voltages resulting in, serious injury or death. Qualified personnel are defined as individuals who are familiar with the installation, starting, operation and maintenance of Yaskawa products of the type described and have proper qualifications to perform the work.

























