V1000-4X Drive
Breadcrumb
Navigation Menu
V1000-4X Drive
V1000-4X Drive
V1000-4X Drive - YAIALL
1/2 - 25 HP
The V1000-4X is a version of the standard V1000 in an integral enclosure that meets NEMA type 4X/12 indoor use requirements, UL type 4X/12 standards, and the IP66 rating of IEC 529. This enclosure provides the protection required in tough washdown or dust-tight environments, common in Food and Beverage Processing, Packaging, Metal Machining, Woodworking, Pumping, Refrigeration, and Printing. The enclosure is coated to protect against the harmful effects of sanitizing chemicals commonly used in food industries. Washdown - Dust Tight!
TemplateWeb
FAQs
Showing 11 to 20 of 30 entries.
Question | Posted Date | |
---|---|---|
Is the V1000-4X rated for outdoor use? Posted Date: 06/21/2010
|
06/21/2010 | |
Is the V1000-4X corrosion-resistant? Posted Date: 06/21/2010
|
06/21/2010 | |
Is the V1000-4X coated with food-grade paint? Posted Date: 06/21/2010
|
06/21/2010 | |
Is there a shake proof version of the V1000-4X? Posted Date: 06/21/2010
|
06/21/2010 | |
Is the Copy function available with the standard LED keypad on the V1000 and V1000-4X drives? Posted Date: 06/21/2010
|
06/21/2010 | |
Is EtherCat available for Yaskawa Drives? Posted Date: 10/30/2012
|
10/30/2012 | |
If the drives carrier frequency is changed , is it necessary to re-autotune the drive? Posted Date: 04/09/2012
|
04/09/2012 | |
I am writing to the speed reference register using MODBUS TCP/IP for my 1000 series drive, yet U1-01 does not read properly. I can write to other registers with no problem. What are my possible issues? Posted Date: 08/13/2013
|
08/13/2013 | |
How do I save and recall parameter settings for User Initialization? Posted Date: 02/28/2013
|
02/28/2013 | |
Does the V1000-4X meet UL? Posted Date: 06/21/2010
|
06/21/2010 | |
Showing 11 to 20 of 30 entries.
SAFETY PRECAUTIONS AND INSTRUCTIONS FOR USE OF FAQ INFORMATION!
Please read and understand the product instruction manual before installing, servicing or operating Yaskawa products. FAQ content and illustrations are provided as technical advice to augment the information in manual, not supersede it. It is not possible to give detailed instructions for all types of installation or support activities. The information described in the FAQs are subject to change without notice to improve the product or FAQ. Yaskawa assumes no responsibility for errors or omissions or damages resulting from the use of the information contained in any FAQ. All warnings, cautions and product instruction for product use must be followed. Installation, operation and maintenance should be carried out by qualified personnel. Failure to observe these and other precautions highlighted in the product manuals will expose the user to high voltages resulting in, serious injury or death. Qualified personnel are defined as individuals who are familiar with the installation, starting, operation and maintenance of Yaskawa products of the type described and have proper qualifications to perform the work.