V1000-4X Drive
Breadcrumb
Navigation Menu
V1000-4X Drive
V1000-4X Drive
V1000-4X Drive - YAIALL

1/2 - 25 HP
The V1000-4X is a version of the standard V1000 in an integral enclosure that meets NEMA type 4X/12 indoor use requirements, UL type 4X/12 standards, and the IP66 rating of IEC 529. This enclosure provides the protection required in tough washdown or dust-tight environments, common in Food and Beverage Processing, Packaging, Metal Machining, Woodworking, Pumping, Refrigeration, and Printing. The enclosure is coated to protect against the harmful effects of sanitizing chemicals commonly used in food industries. Washdown - Dust Tight!
TemplateWeb
Input & Output
V1000-4X Drive - Options
This array of option cards can extend the flexibility and adaptability of Yaskawa AC drives. These options are field installed.
| Digital Inputs | Option Card # & Mounting Location | Installation Guide |
|---|---|---|
| 120 VAC Interface...Mounts directly to the control terminal block on the drive and allows the use of 120 VAC control logic circuits to produce multi-function control input signals for the drive. Used for digital inputs S1 to S7. | DI-100 Terminal Strip |
TOEPYEAOPT03 |
Node: dxpprd01:80



























