V1000-4X Drive
Breadcrumb
Navigation Menu
V1000-4X Drive
V1000-4X Drive
V1000-4X Drive - YAIALL

1/2 - 25 HP
The V1000-4X is a version of the standard V1000 in an integral enclosure that meets NEMA type 4X/12 indoor use requirements, UL type 4X/12 standards, and the IP66 rating of IEC 529. This enclosure provides the protection required in tough washdown or dust-tight environments, common in Food and Beverage Processing, Packaging, Metal Machining, Woodworking, Pumping, Refrigeration, and Printing. The enclosure is coated to protect against the harmful effects of sanitizing chemicals commonly used in food industries. Washdown - Dust Tight!
TemplateWeb
Specifications
V1000-4X Drive - Overview
|
Item
|
Specification
|
|---|---|
| Overload Capacity | 150% Overload for 60 sec. (Heavy Duty) 120% Overload for 60 sec. (Normal Duty) |
| Output Frequency | 0~400 Hz (higher frequencies available with custom software) |
| Control Methods | Open Loop Current Vector Control, V/f Control, PM Open Loop Vector Control Simple closed loop speed control available |
| Protective Design | NEMA Type 4X/IP66 (dust/water-proof) |
| Braking Transistor | Standard in all models |
| Braking Torque | 20 - 40% increase with intelligent high-slip braking function |
| KEB Function | Uses mechanical energy to continue operation during momentary power failure, standard |
| Overvoltage Function | Prevention function for die-cushion in a hydraulic mechanical press and other applications |
| Maintenance | Elapsed timer assists in preventative maintenance for cooling fan, capacitors, and transistors Easily replaceable cooling fan |
| Global Certification | CE, UL, cUL, RoHS, TUV |
| Available I/O | (7) multi-function digital inputs (1) hardwire baseblock (2) multi-function analog inputs (1) multi-function pulse input (1) multi-function relay output (2) multi-function photo-coupler outputs (1) multi-function 0-10 Vdc analog output (1) multi-function pulse output |
| Network Communication | Standard: RS-422/485 MODBUS 115 kbps Optional: DeviceNet, EtherCAT, EtherNet/IP, MECHATROLINK-II, MECHATROLINK-III, Modbus TCP/IP, PROFIBUS-DP, PROFINET |
| Keypad Operator | Standard LED 5 digit display Optional multi-lingual, full-text remote LCD |
Node: dxpprd02:80



























