R1000 Regenerative Unit
Breadcrumb
Navigation Menu
R1000 Regenerative Unit
R1000 Regenerative Unit
R1000 Regenerative Unit - YAIALL
5 - 500 HP (3.5 - 300 kW)
Looking for a smart and efficient alternative to dynamic braking? Look no further. The R1000 Regenerative Braking Unit is your answer.
Unlike dynamic braking, which dissipates all braking energy in the form of heat, the R1000 avoids wasted energy by delivering it back to your power source for use by other loads. Since the R1000 only transfers power during regeneration (not motoring), it is very economical for regenerative applications, and return on investment is often less than 1 year. Not only does this save energy and money, but it also eliminates the need to safely locate braking resistors.
TemplateWeb
FAQs
Showing 11 to 16 of 16 entries.
Question | Posted Date | |
---|---|---|
What are the embedded network protocols for the R1000? Posted Date: 07/15/2015
|
07/15/2015 | |
Does the R1000 need to be purchased as a kit similar to the RC5? Posted Date: 07/15/2015 |
07/15/2015 | |
Does the R1000 have a USB cable interface (instead of serial) for direct connection to a computer, and do I need anything else? Posted Date: 07/15/2015 |
07/15/2015 | |
Can I use the R1000 with the GA500? Posted Date: 09/30/2019 |
09/30/2019 | |
Are there plans for 600V versions of D1000 and R1000? Posted Date: 07/15/2015 |
07/15/2015 | |
Are RC5 Options compatible with R1000? Can R1000 Options be used with the RC5? Posted Date: 07/15/2015
|
07/15/2015 | |
Showing 11 to 16 of 16 entries.
SAFETY PRECAUTIONS AND INSTRUCTIONS FOR USE OF FAQ INFORMATION!
Please read and understand the product instruction manual before installing, servicing or operating Yaskawa products. FAQ content and illustrations are provided as technical advice to augment the information in manual, not supersede it. It is not possible to give detailed instructions for all types of installation or support activities. The information described in the FAQs are subject to change without notice to improve the product or FAQ. Yaskawa assumes no responsibility for errors or omissions or damages resulting from the use of the information contained in any FAQ. All warnings, cautions and product instruction for product use must be followed. Installation, operation and maintenance should be carried out by qualified personnel. Failure to observe these and other precautions highlighted in the product manuals will expose the user to high voltages resulting in, serious injury or death. Qualified personnel are defined as individuals who are familiar with the installation, starting, operation and maintenance of Yaskawa products of the type described and have proper qualifications to perform the work.