iQpump 7 Series
Breadcrumb
Navigation Menu
iQpump 7 Series
iQpump 7 Series
iQpump 7 Series - YAI
5 - 500 HP, NEMA 1
The iQpump (P7U) was a variable torque AC drive, designed specifically for Simplex and Multiplex pumping applications. The pump applications include Booster Systems, Submersible Deep Well, Fluid Storage Tanks, Metering Pumps, Commercial and Residential Irrigation Systems.
TemplateWeb
Mechanical-2D
Showing 16 to 20 of 28 entries.
Title/Number | File(s) | Rev Date | |
---|---|---|---|
Dimension Drawing for P7 drive Frame Size 2 NEMA Type 1/IP20 and IP00 (for CIMR-P7U23P7 to 25P5, 42P2 to 45P5) DD.P7.FR2.N1.01 132KB 743KBRev Date:06/06/2005
|
132KB
743KB |
06/06/2005 | |
Dimension Drawing for P7 drive Frame Size 3A NEMA Type 1/IP20 and IP00 (for CIMR-P7U27P5, 47P5 to 4011) DD.P7.FR3A.N1.01 148KB 945KBRev Date:06/06/2005
|
148KB
945KB |
06/06/2005 | |
Dimension Drawing for P7 drive Frame Size 3B NEMA Type 1/IP20 and IP00 (for CIMR-P7U2011) DD.P7.FR3B.N1.01 148KB 952KBRev Date:06/06/2005
|
148KB
952KB |
06/06/2005 | |
Dimension Drawing for P7 drive Frame Size 4A NEMA Type 1/IP20 and IP00 (for CIMR-P7U2015, 4018) DD.P7.FR4A.N1.01 782KB 118KBRev Date:06/06/2005
|
782KB
118KB |
06/06/2005 | |
Dimension Drawing for P7 drive Frame Size 4B NEMA Type 1/IP20 and IP00 (for CIMR-P7U4015) DD.P7.FR4B.N1.01 1.3MB 118KBRev Date:06/06/2005
|
1.3MB
118KB |
06/06/2005 | |
Showing 16 to 20 of 28 entries.