iQpump 7 Series
Breadcrumb
Navigation Menu
iQpump 7 Series
iQpump 7 Series
iQpump 7 Series - YAI
5 - 500 HP, NEMA 1
The iQpump (P7U) was a variable torque AC drive, designed specifically for Simplex and Multiplex pumping applications. The pump applications include Booster Systems, Submersible Deep Well, Fluid Storage Tanks, Metering Pumps, Commercial and Residential Irrigation Systems.
TemplateWeb
Mechanical-2D
Title/Number | File(s) | Rev Date | |
---|---|---|---|
Dimension Drawing for P7 drive Frame Size 4C NEMA Type 1/IP20 and IP00 (for CIMR-P7U2018) DD.P7.FR4C.N1.01 804KB 120KBRev Date:06/06/2005
|
804KB
120KB |
06/06/2005 | |
Dimension Drawing for P7 drive Frame Size 5 NEMA Type 1/IP20 (for CIMR-P7U2022) DD.P7.FR5.N1.01 620KB 103KBRev Date:06/06/2005
|
620KB
103KB |
06/06/2005 | |
Dimension Drawing for P7 drive Frame Size 6A NEMA Type 1/IP20 (for CIMR-P7U2030) DD.P7.FR6A.N1.01 132KB 782KBRev Date:06/06/2005
|
132KB
782KB |
06/06/2005 | |
Dimension Drawing for P7 drive Frame Size 6B NEMA Type 1/IP20 for CIMR-P7U4022 and 4030 DD.P7.FR6B.N1.01 712KB 120KBRev Date:06/06/2005
|
712KB
120KB |
06/06/2005 | |
Dimension Drawing for P7 drive Frame Size 7 IP00 for CIMR-P7U2037 DD.P7.FR7.IP00.01 1.2MB 180KBRev Date:06/06/2005
|
1.2MB
180KB |
06/06/2005 | |