iQpump 7 Series
Breadcrumb
Navigation Menu
Products
iQpump 7 Series
iQpump 7 Series
iQpump 7 Series - YAI
5 - 500 HP, NEMA 1
The iQpump (P7U) was a variable torque AC drive, designed specifically for Simplex and Multiplex pumping applications. The pump applications include Booster Systems, Submersible Deep Well, Fluid Storage Tanks, Metering Pumps, Commercial and Residential Irrigation Systems.
TemplateWeb
Mechanical-2D
Login
to view all content that is available based on your partner settings.
No Result Found
Title/Number | File(s) | Rev Date | |
---|---|---|---|
Dimension Drawing for P7 drive Frame Size 8 IP00 for CIMR-P7U2045 DD.P7.FR8.IP00.01 182KB 1.2MBRev Date:06/06/2005
|
182KB
1.2MB |
06/06/2005 | |
Dimension Drawing for P7 drive Frame Size 9A NEMA Type 1/IP20 (for CIMR-P7U4037) DD.P7.FR9A.N1.01 132KB 821KBRev Date:06/06/2005
|
132KB
821KB |
06/06/2005 | |
Dimension Drawing for P7 drive Frame Size 9B NEMA Type 1/IP20 (for CIMR-P7U4045 and 4055) DD.P7.FR9B.N1.01 133KB 789KBRev Date:06/06/2005
|
133KB
789KB |
06/06/2005 | |
Node: dxpprd01:8080