Z1000U Matrix Configured
Breadcrumb
Navigation Menu
Z1000U Matrix Configured
Z1000U Matrix Configured
Z1000U Matrix Configured - LH - YAIMOB
7.5 - 350 HP
The configured package provides a Z1000U Matrix drive containing HVAC application-specific software macros, a real-time clock, and Hand/Off/Auto LCD keypad with an input disconnect switch and space for several power options inside a UL Type 1, UL Type 12 or UL Type 3R enclosure. The drive incorporates matrix technology to directly convert input AC voltage to output AC voltage.
TemplateWeb
Electrical
Showing 1 to 10 of 16 entries.
Title/Number | File(s) | Rev Date | |
---|---|---|---|
Schematic Diagram, Z1000U Configured, Type 1 DS.Z1E1.01 343KB 144KBRev Date:03/16/2021 |
343KB
144KB |
03/16/2021 | |
Schematic Diagram, Z1000U Configured, Type 12 DS.Z1E2.01 399KB 129KBRev Date:12/16/2022 |
399KB
129KB |
12/16/2022 | |
Schematic Diagram: Z1000U HVAC Matrix Configured DS.Z1E3.01 389KB 184KBRev Date:03/24/2021 |
389KB
184KB |
03/24/2021 | |
Schematic Diagram: Z1000U HVAC Matrix Configured DS.Z1E3.02 387KB 185KBRev Date:03/24/2021 |
387KB
185KB |
03/24/2021 | |
Schematic Diagram: Z1000U HVAC Matrix Configured DS.Z1E3.03 189KB 189KBRev Date:03/24/2021 |
189KB
189KB |
03/24/2021 | |
Schematic Diagram: Z1000U HVAC Matrix Configured DS.Z1E3.04 185KB 388KBRev Date:03/24/2021 |
185KB
388KB |
03/24/2021 | |
Schematic Diagram: Z1000U HVAC Matrix Configured DS.Z1E3.05 399KB 197KBRev Date:03/24/2021 |
399KB
197KB |
03/24/2021 | |
Schematic Diagram: Z1000U HVAC Matrix Configured DS.Z1E3.06 200KB 406KBRev Date:03/24/2021 |
200KB
406KB |
03/24/2021 | |
Schematic Diagram: Z1000U HVAC Matrix Configured DS.Z1E3.07 202KB 413KBRev Date:03/24/2021 |
202KB
413KB |
03/24/2021 | |
Schematic Diagram: Z1000U HVAC Matrix Configured DS.Z1E3.08 427KB 198KBRev Date:03/24/2021 |
427KB
198KB |
03/24/2021 | |
Showing 1 to 10 of 16 entries.