Z1000U Matrix Configured
Breadcrumb
Navigation Menu
Products
Z1000U Matrix Configured
Z1000U Matrix Configured
Z1000U Matrix Configured - LH - YAIMOB
7.5 - 350 HP
The configured package provides a Z1000U Matrix drive containing HVAC application-specific software macros, a real-time clock, and Hand/Off/Auto LCD keypad with an input disconnect switch and space for several power options inside a UL Type 1, UL Type 12 or UL Type 3R enclosure. The drive incorporates matrix technology to directly convert input AC voltage to output AC voltage.
TemplateWeb
Electrical
Login
to view all content that is available based on your partner settings.
No Result Found
Title/Number | File(s) | Rev Date | |
---|---|---|---|
Schematic Diagram, Z1000U Configured, Type 1 DS.Z1E1.01 343KB 144KBRev Date:03/16/2021 |
343KB
144KB |
03/16/2021 | |
Schematic Diagram, Z1000U Configured, Type 12 DS.Z1E2.01 399KB 129KBRev Date:12/16/2022 |
399KB
129KB |
12/16/2022 | |
Schematic Diagram: Z1000U HVAC Matrix Configured DS.Z1E3.01 389KB 184KBRev Date:03/24/2021 |
389KB
184KB |
03/24/2021 | |
Schematic Diagram: Z1000U HVAC Matrix Configured DS.Z1E3.02 387KB 185KBRev Date:03/24/2021 |
387KB
185KB |
03/24/2021 | |
Schematic Diagram: Z1000U HVAC Matrix Configured DS.Z1E3.03 189KB 189KBRev Date:03/24/2021 |
189KB
189KB |
03/24/2021 | |
Node: dxpprd02:8080