MP3300iec-RBT
Breadcrumb
Navigation Menu
MP3300iec-RBT
MP3300iec-RBT
MP3300iec-RBT - YAI

Yaskawa Articulated Robots and up to 32 Axes
The MP3300iec-RBT is the next evolutionary step of the MPiec controller. It offers:
- Programming and control of Yaskawa delta and articulated robots
- IEC61131-3 and PLCopen programming standards
- MECHATROLINK-III motion network
- 1, 3 or 8 option modules
- 20 or 32 motion axes
TemplateWeb
MP3300iec-RBT Components
MP3300iec-RBT - Options
Complete your machine controller by adding option modules, accessories, and software development environments listed here.
Download MPiec Hardware Manual (Doc# YAI-SIA-IEC-7)
| Item | Part Number | Description |
|---|---|---|
| MP3300iec-RBT Controller CPU |
PMC-U-MP33320-RBT | (Medium Performance), 20-axis, IMI Connector, Robot Controller |
| PMC-U-MP33532-RBT | (High Performance), 32-axis, IMI Connector, Robot Controller | |
| PMC-U-MP33420-RBT | (Medium Performance), 20-axis, RJ45 Connector, Robot Controller | |
| PMC-U-MP33632-RBT | (High Performance), 32-axis, RJ45 Connector, Robot Controller | |
| Power Supply & Base Unit Rack | JEPMC-BU3304-E | 24VDC power supply with single slot base unit rack |
| JEPMC-BU3303-E | 24VDC power supply with three slot base unit rack | |
| JEPMC-BU3302-E | 24VDC power supply with eight slot base unit rack | |
| JEPMC-BU3301-E | 100/200VAC power supply with eight slot base unit rack | |
| Accessories | JEPMC-BA3001 | Replacement Battery |
| JEPMC-OP3301-1-E | Replacement CPU Faceplate | |
| JEPMC-OP3301-E | Option Slot Cover | |
| I/O Option Cards | JAPMC-AN2300 | Analog Inputs (AI-01) |
| JAPMC-AN2310 | Analog Outputs (AO-01) | |
| JAPMC-DO2300 | Digital Output Module (DO-01) | |
| JAPMC-IO2300-E | Digital I/O Module (LIO-01) | |
| JAPMC-IO2301-E | Digital I/O Module (LIO-02) | |
| JAPMC-IO2303 | Digital I/O Module (LIO-04) | |
| JAPMC-IO2304 | Digital I/O Module (LIO-05) | |
| JAPMC-IO2305-E | Multi-Function I/O Module (LIO-06) | |
| MECHATROLINK-III Cables | JEPMC-W6012-A2-E | 0.2m, IMI to IMI1 |
| JEPMC-W6012-A5-E | 0.5m, IMI to IMI1 | |
| JEPMC-W6012-01-E | 1.0m, IMI to IMI1 | |
| JEPMC-W6012-02-E | 2.0m, IMI to IMI1 | |
| JEPMC-W6012-03-E | 3.0m, IMI to IMI1 | |
| JEPMC-W6012-04-E | 4.0m, IMI to IMI1 | |
| JEPMC-W6012-05-E | 5.0m, IMI to IMI1 | |
| JEPMC-W6012-10-E | 10.0m, IMI to IMI1 | |
| JEPMC-W6012-20-E | 20.0m, IMI to IMI1 | |
| JEPMC-W6012-30-E | 30.0m, IMI to IMI1 | |
| JEPMC-W6012-50-E | 50.0m, IMI to IMI1 | |
| JZSP-CM3RMM0-00P2-E | 0.2m, RJ45 to IMI2 | |
| JZSP-CM3RMM0-00P5-E | 0.5m, RJ45 to IMI2 | |
| JZSP-CM3RMM0-01-E | 1.0m, RJ45 to IMI2 | |
| JZSP-CM3RMM0-03-E | 3.0m, RJ45 to IMI2 | |
| JZSP-CM3RMM0-05-E | 5.0m, RJ45 to IMI2 | |
| JZSP-CM3RMM0-10-E | 10.0m, RJ45 to IMI2 | |
| JZSP-CM3RM00-20-E | 20.0m, RJ45 to IMI2 | |
| JZSP-CM3RM00-30-E | 30.0m, RJ45 to IMI2 | |
| JZSP-CM3RM00-40-E | 40.0m, RJ45 to IMI2 | |
| JZSP-CM3RM00-50-E | 50.0m, RJ45 to IMI2 | |
| JZSP-CM3RRM0-00P2-E | 0.2m, RJ45 to IMI3 | |
| JZSP-CM3RRM0-00P5-E | 0.5m, RJ45 to IMI3 | |
| JZSP-CM3RRM0-01-E | 1.0m, RJ45 to RJ453 | |
| JZSP-CM3RRM0-03-E | 3.0m, RJ45 to RJ453 | |
| JZSP-CM3RRM0-05-E | 5.0m, RJ45 to RJ453 | |
| JZSP-CM3RRM0-10-E | 10.0m, RJ45 to RJ453 | |
| JZSP-CM3RR00-20-E | 20.0m, RJ45 to RJ453 | |
| JZSP-CM3RR00-30-E | 30.0m, RJ45 to RJ453 | |
| JZSP-CM3RR00-40-E | 40.0m, RJ45 to RJ453 | |
| JZSP-CM3RR00-50-E | 50.0m, RJ45 to RJ453 | |
| MECHATROLINK-III Network Accessories | JEPMC-MT2000-E | Hub, 8 Slave Ports |
| JEPMC-MT2020-E | Adaptor, Ethernet to Mechatrolink | |
| JEPMC-MTD2310-E | I/O Module; 64 In 64 Out |
- For Sigma-5 amp to Sigma-5 amp or Sigma-5 amp to IMI Controller
- For Sigma-7 amp to IMI Controller
- For Sigma-7 amp to Sigma-7 amp to Sigma-7 amp to RJ45 Controller
Node: dxpprd01:80



























