MP3200iec
Breadcrumb
Navigation Menu
MP3200iec
MP3200iec
MP3200iec - YAIMOB
Up to 62 Axes
The MP3200iec is the flagship of the MPiec series offering:
- IEC61131-3 and PLCopen programming standards
- MECHATROLINK-III as the motion network
- 0, 3, 5 or 8 slots for option modules
- 4, 8, 16, 32 or 62 motion axes
TemplateWeb
3D Drawings
Showing 1 to 10 of 15 entries.
Title/Number | File(s) | Rev Date | |
---|---|---|---|
Solid Model: CBK-U-MP2A-xx Terminal Block SM-CBK-U-MP2A-xx.TB 8.2MB 8.2MB 8.2MBRev Date:03/09/2017
|
8.2MB
8.2MB 8.2MB |
03/09/2017 | |
Solid Model: MP3200iec Base Unit, 5-Slot Rack SOLID-JEPMC-BUB3005-E 1.2MBRev Date:07/02/2015 |
1.2MB
|
07/02/2015 | |
Solid Model: MP3200iec Base Unit, 8-Slot Rack SOLID-JEPMC-BUB3008-E 1.6MBRev Date:07/02/2015 |
1.6MB
|
07/02/2015 | |
Solid Model: MP3200iec Side Cover Unit SOLID-JEPMC-OP3001-E 206KBRev Date:07/02/2015 |
206KB
|
07/02/2015 | |
Solid Model: MP3200iec Power Supply Unit: 100/200 VAC SOLID-JEPMC-PSA3012-E 1.2MBRev Date:07/02/2015 |
1.2MB
|
07/02/2015 | |
Solid Model: MP3200iec Power Supply Unit: 24 VDC SOLID-JEPMC-PSD3012-E 2.1MBRev Date:07/02/2015 |
2.1MB
|
07/02/2015 | |
LIO-02 SOLID MODEL SOLID-LIO-02 878KBRev Date:01/04/2021 |
878KB
|
01/04/2021 | |
LIO-05 SOLID MODEL SOLID-LIO-05 284KBRev Date:01/04/2021
|
284KB
|
01/04/2021 | |
Solid Model: MP3200iec Controller - CPU Module SOLID-MP3200iec.01 1.9MBRev Date:03/12/2014 |
1.9MB
|
03/12/2014 | |
Solid Model: MP3200iec Controller - Power Supply Module: 24 VDC SOLID-MP3200iec.02 2.1MBRev Date:03/12/2014 |
2.1MB
|
03/12/2014 | |
Showing 1 to 10 of 15 entries.