MP3200iec
Breadcrumb
Navigation Menu
MP3200iec
MP3200iec
MP3200iec - YAIMOB

Up to 62 Axes
The MP3200iec is the flagship of the MPiec series offering:
- IEC61131-3 and PLCopen programming standards
- MECHATROLINK-III as the motion network
- 0, 3, 5 or 8 slots for option modules
- 4, 8, 16, 32 or 62 motion axes
TemplateWeb
System Components
MP3200iec - Options
Complete your machine controller by adding option modules, accessories, and software development environments listed here.
Download MPiec Hardware Manual (Doc# YAI-SIA-IEC-5)
MP3200iec Controller CPU
| Part Number | Description |
|---|---|
| PMC-U-MP32004 | 4 axis, no option module |
| PMC-U-MP32008 | 8 axis, no option module |
| PMC-U-MP32016 | 16 axis, no option module |
| PMC-U-MP32032 | 32 axis, no option module |
| PMC-U-MP32062 | 62 axis, no option module |
Power Supply
| Part Number | Description |
|---|---|
| JEPMC-PSA3012-E | 100-200VAC Input |
| JEPMC-PSD3012-E | 24VDC |
Base Unit Rack
| Part Number | Description |
|---|---|
| JEPMC-BUB3005-E | 5 Slot |
| JEPMC-BUB3008-E | 8 Slot |
Accessories
| Part Number | Description |
|---|---|
| JEPMC-OP3005 | Replacement Battery |
| JEPMC-OP2300 | Option Slot Cover |
| JEPMC-OP3001-E | Replacement Power Supply Side Cover |
I/O Option Cards
| Part Number | Description |
|---|---|
| JAPMC-AN2300 | Analog Inputs (AI-01) |
| JAPMC-AN2310 | Analog Outputs (AO-01) |
| JAPMC-DO2300 | Digital Output Module (DO-01) |
| JAPMC-IO2300-E | Digital I/O Module (LIO-01) |
| JAPMC-IO2301-E | Digital I/O Module (LIO-02) |
| JAPMC-IO2303 | Digital I/O Module (LIO-04) |
| JAPMC-IO2304 | Digital I/O Module (LIO-05) |
| JAPMC-IO2305-E | Multi-Function I/O Module (LIO-06) |
Mechatrolink--III Cables
| Part Number | Description |
|---|---|
| JEPMC-W6012-A2-E | 0.2m |
| JEPMC-W6012-A5-E | 0.5m |
| JEPMC-W6012-01-E | 1.0m |
| JEPMC-W6012-02-E | 2.0m |
| JEPMC-W6012-03-E | 3.0m |
| JEPMC-W6012-04-E | 4.0m |
| JEPMC-W6012-05-E | 5.0m |
Mechatrolink-III Network Accessories
| Part Number | Description |
|---|---|
| JEPMC-MT2000-E | Hub, 8 Slave Ports |
| JEPMC-MT2020-E | Adaptor, Ethernet to Mechatrolink |
| JEPMC-MTD2310-E | I/O Module; 61 In 64 Out |
| JEPMC-MTA2900-E | Analog Module; 8 In |
| JEPMC-MTA2910-E | Analog Module; 4 Out |
Node: dxpprd01:80




























