SMC-3010 LEGEND-MC
Breadcrumb
Navigation Menu
SMC-3010 LEGEND-MC
SMC-3010 LEGEND-MC
SMC-3010 LEGEND-MC - YAI
Single-axis motion controller
The SMC-3010 LEGEND-MC is a legacy product and no longer promoted in the Americas. The SMC-3010 series was a single-axis machine controller with Ethernet communcation that attached to any Yaskawa LEGEND amplifier. Featured 100% digital design, multi-axis control via software, dual programming screens, and high performance and reliability.
TemplateWeb
FAQs
Showing 1,071 to 1,080 of 1,102 entries.
Question | Posted Date | |
---|---|---|
Are the inputs and outputs on a LEGEND-MC (SMC-3010) configurable as sinking orsourcing? Posted Date: 01/30/2003
|
01/30/2003 | |
Are the external fans rated NEMA 4X? Posted Date: 06/21/2010 |
06/21/2010 | |
Are the digital outputs able to be inverted? Posted Date: 06/21/2013
|
06/21/2013 | |
Are the A1000 network communications full function Modbus or Yaskawa standard? Posted Date: 01/04/2011 |
01/04/2011 | |
Are RC5 Options compatible with R1000? Can R1000 Options be used with the RC5? Posted Date: 07/15/2015
|
07/15/2015 | |
Are programs created for an SMC-2000 single-axis controller (model #SMC20001) compatible with the LEGEND-MC? Posted Date: 07/13/2004
|
07/13/2004 | |
Are programs created for an SMC-2000-1 controller compatible with the LEGEND-MC? Posted Date: 07/13/2004
|
07/13/2004 | |
Are parameter files created using Sigma Win Beta (or Sigma Win Lite) compatible with Sigma Win 100? Posted Date: 07/13/2004 |
07/13/2004 | |
Are P1000 options compatible with FP605? Can FP605 options be used with P1000? Posted Date: 03/31/2022
|
03/31/2022 | |
Are motor power and encoder cables for Sigma II interchangable with the cables for Sigma I? Posted Date: 07/13/2004
|
07/13/2004 | |
Showing 1,071 to 1,080 of 1,102 entries.
SAFETY PRECAUTIONS AND INSTRUCTIONS FOR USE OF FAQ INFORMATION!
Please read and understand the product instruction manual before installing, servicing or operating Yaskawa products. FAQ content and illustrations are provided as technical advice to augment the information in manual, not supersede it. It is not possible to give detailed instructions for all types of installation or support activities. The information described in the FAQs are subject to change without notice to improve the product or FAQ. Yaskawa assumes no responsibility for errors or omissions or damages resulting from the use of the information contained in any FAQ. All warnings, cautions and product instruction for product use must be followed. Installation, operation and maintenance should be carried out by qualified personnel. Failure to observe these and other precautions highlighted in the product manuals will expose the user to high voltages resulting in, serious injury or death. Qualified personnel are defined as individuals who are familiar with the installation, starting, operation and maintenance of Yaskawa products of the type described and have proper qualifications to perform the work.