SMC-3010 LEGEND-MC
Breadcrumb
Navigation Menu
SMC-3010 LEGEND-MC
SMC-3010 LEGEND-MC
SMC-3010 LEGEND-MC - YAI
Single-axis motion controller
The SMC-3010 LEGEND-MC is a legacy product and no longer promoted in the Americas. The SMC-3010 series was a single-axis machine controller with Ethernet communcation that attached to any Yaskawa LEGEND amplifier. Featured 100% digital design, multi-axis control via software, dual programming screens, and high performance and reliability.
TemplateWeb
FAQs
Showing 1,091 to 1,100 of 1,102 entries.
Question | Posted Date | |
---|---|---|
Are adaptor plates available for mechanical mount retrofitting of F7? Posted Date: 08/17/2012 |
08/17/2012 | |
Are adapter plates available for mechanical mount retrofitting of P7? Posted Date: 06/29/2012 |
06/29/2012 | |
Are adapter plates available for mechanical mount retrofitting of A1000? Posted Date: 01/11/2019 |
01/11/2019 | |
Are A1000 options compatible with GA800? Can GA800 options be used with A1000? Posted Date: 01/11/2019
|
01/11/2019 | |
Are A1000 accessories compatible with P1000? Posted Date: 06/29/2012
|
06/29/2012 | |
An SMC program returns a "?" on the YTerm terminal window when executed. What does this mean? Posted Date: 03/22/2001
|
03/22/2001 | |
An SMC program does not execute or abnormally terminates and there are no messages displayed on YTerm's terminal window. What can be done to troubleshoot this condition? Posted Date: 07/13/2004
|
07/13/2004 | |
After receiving a 'Data Area Settings Mismatch' warning when opening the project, compiling the project results in the error 'Cannot compile resource file!' and three other compile errors. What causes this error and how is it fixed? Posted Date: 12/06/2013 |
12/06/2013 | |
After installing MotionWorks IEC 3.6, what causes the license to stop working? Posted Date: 10/29/2019
|
10/29/2019 | |
After installation of DriveWizard Plus on a Dell PC, the following Windows error is displayed when attempting to launch the application: The application failed to initialize properly (0xc000007b). Click on OK to terminate the application. Posted Date: 01/03/2011
|
01/03/2011 | |
Showing 1,091 to 1,100 of 1,102 entries.
SAFETY PRECAUTIONS AND INSTRUCTIONS FOR USE OF FAQ INFORMATION!
Please read and understand the product instruction manual before installing, servicing or operating Yaskawa products. FAQ content and illustrations are provided as technical advice to augment the information in manual, not supersede it. It is not possible to give detailed instructions for all types of installation or support activities. The information described in the FAQs are subject to change without notice to improve the product or FAQ. Yaskawa assumes no responsibility for errors or omissions or damages resulting from the use of the information contained in any FAQ. All warnings, cautions and product instruction for product use must be followed. Installation, operation and maintenance should be carried out by qualified personnel. Failure to observe these and other precautions highlighted in the product manuals will expose the user to high voltages resulting in, serious injury or death. Qualified personnel are defined as individuals who are familiar with the installation, starting, operation and maintenance of Yaskawa products of the type described and have proper qualifications to perform the work.