SGMCS Direct Drive
Breadcrumb
Navigation Menu
SGMCS Direct Drive
SGMCS Direct Drive
SGMCS Direct Drive - Sigma-5 - YAIMOB

6-600 Nm peak torque, high inertia
The SGMCS servomotor line was designed for direct drive applications where the load is directly attached to the motor surface.
TemplateWeb
FAQs
Showing 1 to 11 of 11 entries.
| Question | Posted Date | |
|---|---|---|
|
Which motor products are supported with the SigmaLogic SERVOPACK? Posted Date: 10/29/2014
|
10/29/2014 | |
|
Which I-O is supported with SigmaLogic? Posted Date: 10/09/2014
|
10/09/2014 | |
|
Which accessories are available to order for SigmaLogic? Posted Date: 10/09/2014
|
10/09/2014 | |
|
Where are the help files located for SigmaLogic, LogicWorks and Add-on Instructions (AOI)? Posted Date: 10/09/2014
|
10/09/2014 | |
|
What is the warranty determination for new product? Posted Date: 05/22/2014
|
05/22/2014 | |
|
What is the reason for the long deceleration when using a Direct Drive Motor system with a Sigma 2 Servopack (SGDH) and MP940? What are the steps to properly tune such a system? Posted Date: 07/25/2005
|
07/25/2005 | |
|
What is the cause of an A.CC Alarm? Posted Date: 08/27/2004
|
08/27/2004 | |
|
What is California's Proposition 65? Posted Date: 06/01/2020
|
06/01/2020 | |
|
What are the units of the Sigma 2 Servopack (SGDH) Parameters, Pn301 (Contact Input Speed1), Pn302 (Contact Input Speed2), Pn303(Contact Input Speed3) and Pn304 (Jog Speed) when a Direct Drive motor is connected? Posted Date: 09/06/2004
|
09/06/2004 | |
|
What are the encoder cable electrical specifications for greater than 20m? Posted Date: 03/08/2016
|
03/08/2016 | |
|
Is there any information available about a free software to use for opening Yaskawa 2D drawings such as dwg and dxf? Posted Date: 05/15/2014
|
05/15/2014 | |
Showing 1 to 11 of 11 entries.
SAFETY PRECAUTIONS AND INSTRUCTIONS FOR USE OF FAQ INFORMATION!
Please read and understand the product instruction manual before installing, servicing or operating Yaskawa products. FAQ content and illustrations are provided as technical advice to augment the information in manual, not supersede it. It is not possible to give detailed instructions for all types of installation or support activities. The information described in the FAQs are subject to change without notice to improve the product or FAQ. Yaskawa assumes no responsibility for errors or omissions or damages resulting from the use of the information contained in any FAQ. All warnings, cautions and product instruction for product use must be followed. Installation, operation and maintenance should be carried out by qualified personnel. Failure to observe these and other precautions highlighted in the product manuals will expose the user to high voltages resulting in, serious injury or death. Qualified personnel are defined as individuals who are familiar with the installation, starting, operation and maintenance of Yaskawa products of the type described and have proper qualifications to perform the work.



























