SGMCS Direct Drive
Breadcrumb
Navigation Menu
SGMCS Direct Drive
SGMCS Direct Drive
SGMCS Direct Drive - Sigma-5 - YAIMOB
6-600 Nm peak torque, high inertia
The SGMCS servomotor line is designed for direct drive applications where the load is directly attached to the motor surface. Pre-tapped mounting holes and a hollow-through shaft permit a variety of machine designs. This direct drive motor has substantial load carrying bearings, low speed windings, and 1,048,576 ppr absolute encoders. 200 volt windings are available with maximum speeds up to 500 rpm. There are 17 sizes available with up to 5,310 lb-in (600 Nm) of peak torque.
TemplateWeb
3D Drawings
Showing 11 to 15 of 23 entries.
Title/Number | File(s) | Rev Date | |
---|---|---|---|
Solid Drawing: Direct Drive Sigma Motor: SGMCS-10C_C11, Rated Torque 10Nm SOLID-SGMCS-10C_C11 1011KBRev Date:12/13/2004 |
1011KB
|
12/13/2004 | |
Solid Drawing: Direct Drive Sigma Motor: SGMCS-10C_C41, Rated Torque 10Nm SOLID-SGMCS-10C_C41 278KBRev Date:08/12/2014 |
278KB
|
08/12/2014 | |
Solid Drawing: Direct Drive Sigma Motor: SGMCS-14C_C11, Rated Torque 14Nm SOLID-SGMCS-14C_C11 1.0MBRev Date:12/13/2004 |
1.0MB
|
12/13/2004 | |
Solid Drawing: Direct Drive Sigma Motor: SGMCS-16E_C11, Rated Torque 16Nm SOLID-SGMCS-16E_C11 1.0MBRev Date:12/13/2004 |
1.0MB
|
12/13/2004 | |
Solid Drawing: Direct Drive Sigma Motor: SGMCS-17D_C11, Rated Torque 17Nm SOLID-SGMCS-17D_C11 1.0MBRev Date:12/13/2004 |
1.0MB
|
12/13/2004 | |
Showing 11 to 15 of 23 entries.