SGLT Series
Breadcrumb
Navigation Menu
SGLT Series
SGLT Series
SGLT Series - Sigma-5 - YAIMOB
Balanced Iron-core coil and magnet track components
Iron core TW linear motors are composed of moving coils with a laminated iron-core and a pair of stationary magnet tracks that are placed on each side of the moving coils. The moving coil of the TW linear motor is composed of laminated iron core and prewound coil bobbins inserted into the slots located on the laminated iron cores. The entire coil unit is permanently encapsulated in a thermally conductive resin body to give structural rigidity. The magnet track of the TW is made of a row of rare earth magnets accurately placed on one side of the nickelized steel carrier plate. Two of the magnet carrier plates are used as a pair in a fashion similar to that of the coreless type linear motor. Stainless steel magnet covers guard against minor accidental damage to the magnets.
TemplateWeb
FAQs
Showing 1 to 10 of 16 entries.
Question | Posted Date | |
---|---|---|
Will non-Renishaw or non-Heidenhain encoders work with Yaskawa serial converters? Posted Date: 03/17/2016
|
03/17/2016 | |
When setting parameter Pn300 (Speed Reference Input Gain) what rated speed should be used for Linear Motor applications? Posted Date: 02/18/2009
|
02/18/2009 | |
What is the warranty determination for new product? Posted Date: 05/22/2014
|
05/22/2014 | |
What is the maximum setting for parameter Pn281 (PG Divider) given the linear scale pitch and maximum speed of the linear motor? Posted Date: 07/13/2004
|
07/13/2004 | |
What is the air gap requirement for Yaskawa's Linear Motors? Posted Date: 07/13/2004
|
07/13/2004 | |
What is California's Proposition 65? Posted Date: 06/01/2020
|
06/01/2020 | |
What are the minimum settings required to start-up a LEGEND SGDG type servo amplifier for use with a linear motor? Posted Date: 07/13/2004
|
07/13/2004 | |
What are the minimum parameters required to start-up a Sigma II SGDH type servo amplifier for use with a linear motor? Posted Date: 07/25/2005
|
07/25/2005 | |
On a linear motor x-x'-y gantry system, what is the best method to control the two x-axes? Posted Date: 06/06/2003
|
06/06/2003 | |
Is there any information that illustrates where linear motor technology has been successfuly applied? Posted Date: 06/16/2010
|
06/16/2010 | |
Showing 1 to 10 of 16 entries.
SAFETY PRECAUTIONS AND INSTRUCTIONS FOR USE OF FAQ INFORMATION!
Please read and understand the product instruction manual before installing, servicing or operating Yaskawa products. FAQ content and illustrations are provided as technical advice to augment the information in manual, not supersede it. It is not possible to give detailed instructions for all types of installation or support activities. The information described in the FAQs are subject to change without notice to improve the product or FAQ. Yaskawa assumes no responsibility for errors or omissions or damages resulting from the use of the information contained in any FAQ. All warnings, cautions and product instruction for product use must be followed. Installation, operation and maintenance should be carried out by qualified personnel. Failure to observe these and other precautions highlighted in the product manuals will expose the user to high voltages resulting in, serious injury or death. Qualified personnel are defined as individuals who are familiar with the installation, starting, operation and maintenance of Yaskawa products of the type described and have proper qualifications to perform the work.