SGMAH Sigma II
Breadcrumb
Navigation Menu
Products
SGMAH Sigma II
SGMAH Sigma II
SGMAH Sigma II -YAI
3,000 RPM to 5,000 RPM (Max Speed)
The SGMAH servomotor series is a legacy product and is no longer promoted in the Americas. It had a low-inertia design for extremely fast accelerations and short settling times. There were five frame sizes including NEMA 23 and NEMA 34 flanges providing up to 1,010 oz-in of peak torque.
TemplateWeb
Mechanical-3D
Login
to view all content that is available based on your partner settings.
No Result Found
Title/Number | File(s) | Rev Date | |
---|---|---|---|
Solid Model: SGMAH Servomotor, 400W, Without Brake SOLID-SGMAH-04 29KB 543KBRev Date:11/29/2004 |
29KB
543KB |
11/29/2004 | |
Solid Model: SGMAH Servomotor, 400W, With Brake SOLID-SGMAH-04-B 30KB 597KBRev Date:11/29/2004 |
30KB
597KB |
11/29/2004 | |
Solid Model: SGMAH Servomotor, 400W with NEMA 23 Flange/Pilot SOLID-SGMAH-04-NEMA23 741KB 46KBRev Date:05/16/2005 |
741KB
46KB |
05/16/2005 | |
Solid Model: SGMAH Servomotor, 750W, Without Brake SOLID-SGMAH-08 541KB 28KBRev Date:11/29/2004 |
541KB
28KB |
11/29/2004 | |
Solid Model: SGMAH Servomotor, 750W, With Brake SOLID-SGMAH-08-B 588KB 29KBRev Date:11/29/2004 |
588KB
29KB |
11/29/2004 | |
Node: dxpprd02:8080