SGMAH Sigma II
Breadcrumb
Navigation Menu
Products
SGMAH Sigma II
SGMAH Sigma II
SGMAH Sigma II -YAI
3,000 RPM to 5,000 RPM (Max Speed)
The SGMAH servomotor series is a legacy product and is no longer promoted in the Americas. It had a low-inertia design for extremely fast accelerations and short settling times. There were five frame sizes including NEMA 23 and NEMA 34 flanges providing up to 1,010 oz-in of peak torque.
TemplateWeb
Mechanical-3D
Login
to view all content that is available based on your partner settings.
No Result Found
Showing 11 to 15 of 17 entries.
Title/Number | File(s) | Rev Date | |
---|---|---|---|
Solid Model: SGMAH Servomotor, 750W with NEMA 34 Flange/Pilot SOLID-SGMAH-08 NEMA34 848KB 56KBRev Date:05/16/2005 |
848KB
56KB |
05/16/2005 | |
Solid Model: SGMAH Servomotor, 30W, Without Brake SOLID-SGMAH-A3 30KB 469KBRev Date:11/29/2004 |
30KB
469KB |
11/29/2004 | |
Solid Model: SGMAH Servomotor, 30W, With Brake SOLID-SGMAH-A3-B 518KB 31KBRev Date:11/29/2004 |
518KB
31KB |
11/29/2004 | |
Solid Model: SGMAH Servomotor, 50W, Without Brake SOLID-SGMAH-A5 32KB 499KBRev Date:11/29/2004 |
32KB
499KB |
11/29/2004 | |
Solid Model: SGMAH Servomotor, 50W, With Brake SOLID-SGMAH-A5-B 529KB 32KBRev Date:11/29/2004 |
529KB
32KB |
11/29/2004 | |
Showing 11 to 15 of 17 entries.
Node: dxpprd02:8080