SGMAH Sigma II
Breadcrumb
Navigation Menu
Products
SGMAH Sigma II
SGMAH Sigma II
SGMAH Sigma II -YAI
3,000 RPM to 5,000 RPM (Max Speed)
The SGMAH servomotor series is a legacy product and is no longer promoted in the Americas. It had a low-inertia design for extremely fast accelerations and short settling times. There were five frame sizes including NEMA 23 and NEMA 34 flanges providing up to 1,010 oz-in of peak torque.
TemplateWeb
Mechanical-3D
Login
to view all content that is available based on your partner settings.
No Result Found
Showing 16 to 17 of 17 entries.
Title/Number | File(s) | Rev Date | |
---|---|---|---|
SGMAH SOLID DWF Files SOLID-SGMAH-DWF 868KBRev Date:01/10/2005 |
868KB
|
01/10/2005 | |
SGMAH SOLID STP Files SOLID-SGMAH-STP 2.7MBRev Date:01/10/2005
|
2.7MB
|
01/10/2005 | |
Showing 16 to 17 of 17 entries.
Node: dxpprd02:8080