SGMBH Sigma II
Breadcrumb
Navigation Menu
SGMBH Sigma II
SGMBH Sigma II
SGMBH Sigma II - YAI
Rated Output: 22kW, 30kW, 37kW, 45kW, and 55kW
The SGMBH servomotor series had an internal permanent magnet (IPM) design which reduced rotor inertia. This servo motor was well suited for highly dynamic, high power applications such as hydraulic system replacement. There were 5 sizes from 22 kW to 55 kW providing up to 6,120 lb-in (700 Nm) of peak torque. 400 volt windings were available with rated speeds of 1,500 rpm and maximum speeds of 2,000 rpm. A 131,072 ppr incremental serial encoder was standard. Options included a 131,072 ppr absolute encoder, shaft seal, and holding brake.
The SGMBH Sigma II is a Legacy product and is no longer promoted in the Americas.
TemplateWeb
eLearning Curriculum
Title/Number | File(s) | Rev Date | |
---|---|---|---|
eLearning Module: Servo Motor Sizing Basics Part 1 - Core Concepts eLM.Servo.02.Sizing1 39.9MBRev Date:10/30/2017 Watch Video
|
39.9MB
|
10/30/2017 | |
eLearning Module: Servo Motor Sizing Basics Part 2 - Technical eLM.Servo.03.Sizing2 41.1MBRev Date:07/30/2019 Watch Video
|
41.1MB
|
07/30/2019 | |
eLearning Module: Inertia Ratio by Graphical Analysis with SGDH Sigma II Amplifier eLM.Sigma2.01.InertiaBGA 19.1MBRev Date:12/12/2016
|
19.1MB
|
12/12/2016 | |
eLearining Video: Servo Sizing Demystified eLV.Servo.01.SizDemystify 186.2MBRev Date:04/20/2021 Watch Video
|
186.2MB
|
04/20/2021 | |
eLearning Video: Servo Basic Concepts eLV.ServoMotion.01.BasicConcepts 949.6MBRev Date:04/15/2024 Watch Video
|
949.6MB
|
04/15/2024 | |