SGMGH
Breadcrumb
Navigation Menu
SGMGH
SGMGH
SGMGH Sigma II - YAI
0.45kW to 15kW, Rated Speed 1,500 RPM
The SGMGH Sigma II servo motor is a legacy product and no longer promoted in the Americas. The SGMGH had a medium-inertia rotor and incorporated the segmented stator design, which dramatically reduced overall size.
TemplateWeb
2D Drawings
Showing 11 to 20 of 40 entries.
Title/Number | File(s) | Rev Date | |
---|---|---|---|
CAD Drawing: SGMGH Servomotor, 400V, 1.3kW, Without Brake CAD-SGMGH-13D 66KBRev Date:12/01/2003 |
66KB
|
12/01/2003 | |
CAD Drawing: SGMGH Servomotor, 400V, 1.3kW, With Brake CAD-SGMGH-13D-B 123KBRev Date:12/01/2003 |
123KB
|
12/01/2003 | |
CAD Drawing: SGMGH Servomotor, 200V, 11kW, Without Brake CAD-SGMGH-1AA 143KBRev Date:12/01/2003 |
143KB
|
12/01/2003 | |
CAD Drawing: SGMGH Servomotor, 200V, 11kW, With Brake CAD-SGMGH-1AA-B 164KBRev Date:12/01/2003 |
164KB
|
12/01/2003 | |
CAD Drawing: SGMGH Servomotor, 400V, 11kW, Without Brake CAD-SGMGH-1AD 142KBRev Date:12/01/2003 |
142KB
|
12/01/2003 | |
CAD Drawing: SGMGH Servomotor, 400V, 11kW, With Brake CAD-SGMGH-1AD-B 164KBRev Date:12/01/2003 |
164KB
|
12/01/2003 | |
CAD Drawing: SGMGH Servomotor, 200V, 15kW, Without Brake CAD-SGMGH-1EA 124KBRev Date:12/01/2003 |
124KB
|
12/01/2003 | |
CAD Drawing: SGMGH Servomotor, 200V, 15kW, With Brake CAD-SGMGH-1EA-B 130KBRev Date:12/01/2003 |
130KB
|
12/01/2003 | |
CAD Drawing: SGMGH Servomotor, 400V, 15kW, Without Brake CAD-SGMGH-1ED 124KBRev Date:12/01/2003 |
124KB
|
12/01/2003 | |
CAD Drawing: SGMGH Servomotor, 400V, 15kW, With Brake CAD-SGMGH-1ED-B 130KBRev Date:12/01/2003 |
130KB
|
12/01/2003 | |
Showing 11 to 20 of 40 entries.