SGMGH
Breadcrumb
Navigation Menu
SGMGH
SGMGH
SGMGH Sigma II - YAI
0.45kW to 15kW, Rated Speed 1,500 RPM
The SGMGH Sigma II servo motor is a legacy product and no longer promoted in the Americas. The SGMGH had a medium-inertia rotor and incorporated the segmented stator design, which dramatically reduced overall size.
TemplateWeb
2D Drawings
Showing 21 to 30 of 40 entries.
Title/Number | File(s) | Rev Date | |
---|---|---|---|
CAD Drawing: SGMGH Servomotor, 200V, 1.8kW, Without Brake CAD-SGMGH-20A 63KBRev Date:12/01/2003 |
63KB
|
12/01/2003 | |
CAD Drawing: SGMGH Servomotor, 200V, 1.8kW, With Brake CAD-SGMGH-20A-B 83KBRev Date:12/01/2003 |
83KB
|
12/01/2003 | |
CAD Drawing: SGMGH Servomotor, 400V, 1.8kW, Without Brake CAD-SGMGH-20D 63KBRev Date:12/01/2003 |
63KB
|
12/01/2003 | |
CAD Drawing: SGMGH Servomotor, 400V, 1.8kW, With Brake CAD-SGMGH-20D-B 150KBRev Date:12/01/2003 |
150KB
|
12/01/2003 | |
CAD Drawing: SGMGH Servomotor, 200V, 2.9kW, Without Brake CAD-SGMGH-30A 63KBRev Date:12/01/2003 |
63KB
|
12/01/2003 | |
CAD Drawing: SGMGH Servomotor, 200V, 2.9kW, With Brake CAD-SGMGH-30A-B 82KBRev Date:12/01/2003 |
82KB
|
12/01/2003 | |
CAD Drawing: SGMGH Servomotor, 400V, 2.9kW, Without Brake CAD-SGMGH-30D 63KBRev Date:12/01/2003 |
63KB
|
12/01/2003 | |
CAD Drawing: SGMGH Servomotor, 400V, 2.9kW, With Brake CAD-SGMGH-30D-B 146KBRev Date:12/01/2003 |
146KB
|
12/01/2003 | |
CAD Drawing: SGMGH Servomotor, 200V, 4.4kW, Without Brake CAD-SGMGH-44A 63KBRev Date:12/01/2003 |
63KB
|
12/01/2003 | |
CAD Drawing: SGMGH Servomotor, 200V, 4.4kW, With Brake CAD-SGMGH-44A-B 82KBRev Date:12/01/2003 |
82KB
|
12/01/2003 | |
Showing 21 to 30 of 40 entries.