SGMGH
Breadcrumb
Navigation Menu
SGMGH
SGMGH
SGMGH Sigma II - YAI
0.45kW to 15kW, Rated Speed 1,500 RPM
The SGMGH Sigma II servo motor is a legacy product and no longer promoted in the Americas. The SGMGH had a medium-inertia rotor and incorporated the segmented stator design, which dramatically reduced overall size.
TemplateWeb
2D Drawings
Showing 31 to 40 of 40 entries.
Title/Number | File(s) | Rev Date | |
---|---|---|---|
CAD Drawing: SGMGH Servomotor, 400V, 4.4kW, Without Brake CAD-SGMGH-44D 63KBRev Date:12/01/2003 |
63KB
|
12/01/2003 | |
CAD Drawing: SGMGH Servomotor, 400V, 4.4kW, With Brake CAD-SGMGH-44D-B 149KBRev Date:12/01/2003 |
149KB
|
12/01/2003 | |
CAD Drawing: SGMGH Servomotor, 200V, 5.5kW, Without Brake CAD-SGMGH-55A 66KBRev Date:12/01/2003 |
66KB
|
12/01/2003 | |
CAD Drawing: SGMGH Servomotor, 200V, 5.5kW, With Brake CAD-SGMGH-55A-B 88KBRev Date:12/01/2003 |
88KB
|
12/01/2003 | |
CAD Drawing: SGMGH Servomotor, 400V, 5.5kW, Without Brake CAD-SGMGH-55D 66KBRev Date:12/01/2003 |
66KB
|
12/01/2003 | |
CAD Drawing: SGMGH Servomotor, 400V, 5.5kW, With Brake CAD-SGMGH-55D-B 154KBRev Date:12/01/2003 |
154KB
|
12/01/2003 | |
CAD Drawing: SGMGH Servomotor, 400V, 7.5kW, Without Brake CAD-SGMGH-75A 66KBRev Date:12/01/2003 |
66KB
|
12/01/2003 | |
CAD Drawing: SGMGH Servomotor, 400V, 7.5kW, With Brake CAD-SGMGH-75A-B 89KBRev Date:12/01/2003 |
89KB
|
12/01/2003 | |
CAD Drawing: SGMGH Servomotor, 400V, 7.5kW, Without Brake CAD-SGMGH-75D 66KBRev Date:12/01/2003 |
66KB
|
12/01/2003 | |
CAD Drawing: SGMGH Servomotor, 400V, 7.5kW, With Brake CAD-SGMGH-75D-B 155KBRev Date:12/01/2003 |
155KB
|
12/01/2003 | |
Showing 31 to 40 of 40 entries.