SGMMV
Breadcrumb
Navigation Menu
Products
SGMMV
SGMMV
SGMMV - YAIMOB
3.3W, 5.5W, 10W, 11W, 20W, 30W
The SGMMV ultra-small capacity brushless servomotor can be used in a variety of applications. This ultra-compact unit comes in a wide selection of models including two flange sizes, AC or DC power* and holding brakes*
*only the 25mm x 25mm flange can be used with a 200-VAC power supply or holding brake
TemplateWeb
eLearning Curriculum
Login
to view all content that is available based on your partner settings.
No Result Found
Title/Number | File(s) | Rev Date | |
---|---|---|---|
eLearning Video: MPiec Mechatrolink-II Connection (Japanese) eLV.MPiec.81.ML2Connect 30.1MBRev Date:09/18/2014 Watch Video
|
30.1MB
|
09/18/2014 | |
eLearining Video: Servo Sizing Demystified eLV.Servo.01.SizDemystify 186.2MBRev Date:04/20/2021 Watch Video
|
186.2MB
|
04/20/2021 | |
eLearning Video: Servo Basic Concepts eLV.ServoMotion.01.BasicConcepts 949.6MBRev Date:04/15/2024 Watch Video
|
949.6MB
|
04/15/2024 | |
eLearning Video: Servo Basic Concepts - What Is A Servo eLV.ServoMotion.01.SBC_ServoDef 15.2MBRev Date:04/02/2014 Watch Video
|
15.2MB
|
04/02/2014 | |
eLearning Video: Servo Basic Concepts - Motion Control System eLV.ServoMotion.02.SBC_MCSystem 14.8MBRev Date:04/02/2014 Watch Video
|
14.8MB
|
04/02/2014 | |
Node: dxpprd01:8080