SGMMV
Breadcrumb
Navigation Menu
Products
SGMMV
SGMMV
SGMMV - YAIMOB
3.3W, 5.5W, 10W, 11W, 20W, 30W
The SGMMV ultra-small capacity brushless servomotor can be used in a variety of applications. This ultra-compact unit comes in a wide selection of models including two flange sizes, AC or DC power* and holding brakes*
*only the 25mm x 25mm flange can be used with a 200-VAC power supply or holding brake
TemplateWeb
Manuals
Login
to view all content that is available based on your partner settings.
No Result Found
Title/Number | File(s) | Rev Date | |
---|---|---|---|
AC SERVOMOTOR SAFETY Precautions (UMN-0292) TOBPC23020000 180KBRev Date:10/18/2019
|
180KB
|
10/18/2019 | |
AC Servo Drive Rotary Servomotor Safety Precautions TOBPC23026000 1.1MBRev Date:10/18/2019
|
1.1MB
|
10/18/2019 | |
Node: dxpprd01:8080