SGDV Analog
Breadcrumb
Navigation Menu
SGDV Analog
SGDV Analog
SGDV Analog - YAIMOB
10W to 55kW, 1.6 kHz Bandwidth
The Sigma-5 servo amplifier delivers the highest performance in the industry due its unmatched frequency response, reduced settling times and more precise control. In addition it provides a faster set up, simpler tuning, and vibration suppression. With a wide range of models and options to it can match your individual application requirements.
TemplateWeb
2D Drawings
Showing 21 to 30 of 53 entries.
Title/Number | File(s) | Rev Date | |
---|---|---|---|
CAD Drawing: Sigma-5 Servo Amplifier with FCL Option: SGDVxxxA01A000000001 (xxx = 180,200) and SGDV120A01A008000001 900-027-737 377KB 1007KB 2.5MBRev Date:07/10/2009 |
377KB
1007KB 2.5MB |
07/10/2009 | |
CAD Drawing: Sigma-5 Servo Amplifier with FCL Option: SGDVxxxA01A000000001 (xxx = 330) 900-027-738 1.4MB 448KB 3.6MBRev Date:07/10/2009 |
1.4MB
448KB 3.6MB |
07/10/2009 | |
CAD Drawing: Sigma-5 Servo Amplifier: SGDV-210, 260-D01A and D05A 900-031-871 1.2MB 242KBRev Date:09/02/2008 |
1.2MB
242KB |
09/02/2008 | |
CAD Drawing: Sigma-5 Servo Amplifier: SGDV-280, 370 -D01A and D05A 900-031-872 1.3MB 252KBRev Date:09/02/2008 |
1.3MB
252KB |
09/02/2008 | |
CAD Drawing: Sigma-5 Servo Amplifier with FCL Option: SGDVxxxA01A000000001 (xxx = 470, 550) 900-048-293 1.9MB 1006KB 289KBRev Date:07/10/2009 |
1.9MB
1006KB 289KB |
07/10/2009 | |
CAD Drawing: Sigma-5 Servo Amplifier with FCL Option: SGDVxxxA01A000000001 (xxx = 590, 780) 900-048-297 312KB 1.9MB 1.1MBRev Date:07/10/2009 |
312KB
1.9MB 1.1MB |
07/10/2009 | |
CAD Drawing: Sigma-5 Servo Amplifier with FCL Option: SGDVxxxD01A000000001 (xxx = 210, 260) 900-048-301 880KB 285KB 1.7MBRev Date:07/10/2009 |
880KB
285KB 1.7MB |
07/10/2009 | |
CAD Drawing: Sigma-5 Servo Amplifier with FCL Option: SGDVxxxD01A000000001 (xxx = 280, 370) 900-048-305 291KB 1.7MB 927KBRev Date:07/10/2009 |
291KB
1.7MB 927KB |
07/10/2009 | |
CAD Drawing: Sigma-5 Servo Amplifier with FCL Option: SGDVxxxD01A000000001 (xxx=1R9,3R5,5R4) 900-066-208 1.9MB 287KB 712KBRev Date:07/22/2009
|
1.9MB
287KB 712KB |
07/22/2009 | |
CAD Drawing: Sigma-5 Servo Amplifier with FCL Option: SGDVxxxD01A000000001 (xxx=8R4,120) 900-066-209 2.6MB 1.1MB 385KBRev Date:07/22/2009
|
2.6MB
1.1MB 385KB |
07/22/2009 | |
Showing 21 to 30 of 53 entries.