SGDV MECHATROLINK-III
Breadcrumb
Navigation Menu
SGDV MECHATROLINK-III
SGDV MECHATROLINK-III
SGDV MECHATROLINK-III - YAIMOB
10W to 55kW, 1.6 kHz Bandwidth
The Sigma-5 servo amplifier delivers the highest performance in the industry due its unmatched frequency response, reduced settling times and more precise control. In addition it provides a faster set up, simpler tuning, and vibration suppression. With a wide range of models and options to it can match your individual application requirements.
TemplateWeb
FAQs
Question | Posted Date | |
---|---|---|
What is the battery current draw of the absolute encoder of the Sigma-5 motors with and without control power? Posted Date: 06/18/2013
|
06/18/2013 | |
What is California's Proposition 65? Posted Date: 06/01/2020
|
06/01/2020 | |
What is an A.F50 Alarm? Posted Date: 03/03/2015
|
03/03/2015 | |
What are some tips for operating a single load with multiple servo motors? Posted Date: 03/12/2014
|
03/12/2014 | |
Sometimes my machine power-up position is incorrect even though I have an absolute encoder on the motor. What is causing this issue? Posted Date: 05/19/2015
|
05/19/2015 | |
SAFETY PRECAUTIONS AND INSTRUCTIONS FOR USE OF FAQ INFORMATION!
Please read and understand the product instruction manual before installing, servicing or operating Yaskawa products. FAQ content and illustrations are provided as technical advice to augment the information in manual, not supersede it. It is not possible to give detailed instructions for all types of installation or support activities. The information described in the FAQs are subject to change without notice to improve the product or FAQ. Yaskawa assumes no responsibility for errors or omissions or damages resulting from the use of the information contained in any FAQ. All warnings, cautions and product instruction for product use must be followed. Installation, operation and maintenance should be carried out by qualified personnel. Failure to observe these and other precautions highlighted in the product manuals will expose the user to high voltages resulting in, serious injury or death. Qualified personnel are defined as individuals who are familiar with the installation, starting, operation and maintenance of Yaskawa products of the type described and have proper qualifications to perform the work.