SGM7A
Breadcrumb
Navigation Menu
SGM7A
SGM7A
SGM7A - YAIMOB
50W - 7kW, Low Inertia
The general-purpose workhorse of the Sigma-7 line, SGM7A is available in a wide range of sizes and covers the capacity spectrum from low to medium power. Each of these brushless rotary servo motors is capable of producing a high rate of power at extremely low levels of inertia. SGM7A servos are also designed to deliver high torque performance when an application requires it. 24-bit encoder resolution maintains industry-leading positional accuracy across the power spectrum.
TemplateWeb
2D Drawings
Showing 41 to 60 of 75 entries.
Title/Number | File(s) | Rev Date | |
---|---|---|---|
CAD Drawing: Sigma-7 Servomotor: SGM7A-04D7F6C, SGM7A-02D7F6C 900-180-729 9.3MBRev Date:07/06/2016 |
9.3MB
|
07/06/2016 | |
CAD Drawing: Sigma-7 Servomotor: SGM7A-08D7F6C 900-180-730 9.1MBRev Date:06/29/2016 |
9.1MB
|
06/29/2016 | |
CAD Drawing: Sigma-7 Servomotor: SGM7A-10D7F6C 900-180-731 10.6MBRev Date:06/29/2016 |
10.6MB
|
06/29/2016 | |
CAD Drawing: SGM7J/7A-A5 to -C2 50W to 150W Servomotor Power Cable, No Brake, Toward Load, Non-Flex, Non-Shielded CAD-JZSP-C7M10F-xx-E 228KBRev Date:12/21/2018 |
228KB
|
12/21/2018 | |
CAD Drawing: SGM7J/7A-A5 to -C2 50W to 150W Servomotor Power Cable, No Brake, Away From Load, Non-Flex, Non-Shielded CAD-JZSP-C7M10G-xx-E 234KBRev Date:12/21/2018 |
234KB
|
12/21/2018 | |
CAD Drawing: SGM7J/7A-A5 to -C2 50W to 150W Servomotor Power Cable, No Brake, Toward Load, Flexible, Non-Shielded CAD-JZSP-C7M12F-xx-E 256KBRev Date:12/21/2018 |
256KB
|
12/21/2018 | |
CAD Drawing: SGM7J/7A-A5 to -C2 50W to 150W Servomotor Power Cable, No Brake, Away From Load, Flexible, Non-Shielded CAD-JZSP-C7M12G-xx-E 258KBRev Date:12/21/2018 |
258KB
|
12/21/2018 | |
CAD Drawing: SGM7J/7A -A5 to -C2 50W to 150W Servomotor Power Cable, Brake, Toward Load, Non-Flex, Non-Shielded CAD-JZSP-C7M13F-xx-E 232KBRev Date:12/21/2018 |
232KB
|
12/21/2018 | |
CAD Drawing: SGM7J/7A-A5 to -C2 50W to 150W Servomotor Power Cable, Brake, Away From Load, Non-Flex, Non-Shielded CAD-JZSP-C7M13G-xx-E 229KBRev Date:12/21/2018 |
229KB
|
12/21/2018 | |
CAD Drawing: SGM7J/7A-A5 to -C2 50W to 150W Servomotor Power Cable, Brake, Toward Load, Flexible, Non-Shielded CAD-JZSP-C7M14F-xx-E 253KBRev Date:12/21/2018 |
253KB
|
12/21/2018 | |
CAD Drawing: SGM7J/7A-A5 to -C2 50W to 150W Servomotor Power Cable, Brake, Away From Load, Flexible, Non-Shielded CAD-JZSP-C7M14G-xx-E 250KBRev Date:12/21/2018 |
250KB
|
12/21/2018 | |
CAD Drawing: SGM7J/7A-02 to -06 200W to 600W Servomotor Power Cable, No Brake, Toward Load, Non-Flex, Non-Shielded CAD-JZSP-C7M20F-xx-E 392KB 234KBRev Date:12/21/2018 |
392KB
234KB |
12/21/2018 | |
CAD Drawing: SGM7J/7A-02 to -06 200W to 600W Servomotor Power Cable, No Brake, Away From Load, Non-Flex, Non-Shielded CAD-JZSP-C7M20G-xx-E 236KBRev Date:12/21/2018 |
236KB
|
12/21/2018 | |
CAD Drawing: SGM7J/7A-02 to -06 200W to 600W Servomotor Power Cable, No Brake, Toward Load, Flexible, Non-Shielded CAD-JZSP-C7M22F-xx-E 258KBRev Date:12/21/2018 |
258KB
|
12/21/2018 | |
CAD Drawing: SGM7J/7A-02 to -06 200W to 600W Servomotor Power Cable, No Brake, Away From Load, Flexible, Non-Shielded CAD-JZSP-C7M22G-xx-E 260KBRev Date:12/21/2018 |
260KB
|
12/21/2018 | |
CAD Drawing: SGM7J/7A-02 to -06 200W to 600W Servomotor Power Cable, Brake, Toward Load, Non-Flex, Non-Shielded CAD-JZSP-C7M23F-xx-E 238KBRev Date:12/21/2018 |
238KB
|
12/21/2018 | |
CAD Drawing: SGM7J/7A-02 to -06 200W to 600W Servomotor Power Cable, Brake, Away From Load, Non-Flex, Non-Shielded CAD-JZSP-C7M23G-xx-E 233KBRev Date:12/21/2018 |
233KB
|
12/21/2018 | |
CAD Drawing: SGM7J/7A-02 to -06 200W to 600W Servomotor Power Cable, Brake, Toward Load, Flexible, Non-Shielded CAD-JZSP-C7M24F-xx-E 255KBRev Date:12/21/2018 |
255KB
|
12/21/2018 | |
CAD Drawing: SGM7J/7A-02 to -06 200W to 600W Servomotor Power Cable, Brake, Away From Load, Flexible, Non-Shielded CAD-JZSP-C7M24G-xx-E 254KBRev Date:12/21/2018 |
254KB
|
12/21/2018 | |
CAD Drawing: SGM7J-08, SGM7A-08 to -10 750W to 1.0kW Servomotor Power Cable, No Brake, Toward Load, Non-Flex, Non-Shielded CAD-JZSP-C7M30F-xx-E 246KBRev Date:12/21/2018 |
246KB
|
12/21/2018 | |
Showing 41 to 60 of 75 entries.