SGM7G
Breadcrumb
Navigation Menu
SGM7G
SGM7G
SGM7G - YAIMOB
300W - 15kW, Medium Inertia
The increased power demands of large automation components utilize the robust performance of SGM7G. These servo motors are built with a compact footprint, yet provide a higher torque while maintaining an inertia rating well within the medium range. Rated torques in the SGM7G family range up to 95.2 N-m (840 in-lb). SGM7G delivers a rated speed of 1500 rpm, delivering a rapid and consistent throughput over a wide power range. 24-bit encoder resolution maintains industry-leading positional accuracy across the power spectrum.
TemplateWeb
Sales Literature
Title/Number | File(s) | Rev Date | |
---|---|---|---|
Brochure: Rethink What's Possible: Machine Performance in Packaging Automation BL.YAI.22 3.1MBRev Date:04/21/2022
|
3.1MB
|
04/21/2022 | |
Sigma-7 Servomotors with Batteryless Encoders CHEPS80000221A 822KBRev Date:04/01/2018 |
822KB
|
04/01/2018 | |
Sigma-7 Servo Systems Technical Supplement YAI-KAEPS80000123 73.2MBRev Date:03/25/2024
|
73.2MB
|
03/25/2024 | |