SGM7G
Breadcrumb
Navigation Menu
SGM7G
SGM7G
SGM7G - YAIMOB
300W - 15kW, Medium Inertia
The increased power demands of large automation components utilize the robust performance of SGM7G. These servo motors are built with a compact footprint, yet provide a higher torque while maintaining an inertia rating well within the medium range. Rated torques in the SGM7G family range up to 95.2 N-m (840 in-lb). SGM7G delivers a rated speed of 1500 rpm, delivering a rapid and consistent throughput over a wide power range. 24-bit encoder resolution maintains industry-leading positional accuracy across the power spectrum.
TemplateWeb
2D Drawings
Title/Number | File(s) | Rev Date | |
---|---|---|---|
CAD Drawing: Sigma-7 Servomotor: SGM7G-1AA7A6E 900-165-139 171KB 3.6MBRev Date:07/08/2015
|
171KB
3.6MB |
07/08/2015 | |
CAD Drawing: Sigma-7 Servomotor: SGM7G-1EA7A6E 900-165-140 170KB 3.6MBRev Date:10/17/2014
|
170KB
3.6MB |
10/17/2014 | |
CAD Drawing: Sigma-7 Servomotor: SGM7G-09A7DK1 900-174-987 3.2MBRev Date:06/07/2016 |
3.2MB
|
06/07/2016 | |
CAD Drawing: Sigma-7 Servomotor: SGM7G-13A7DK1 900-174-989 3.2MBRev Date:06/07/2016 |
3.2MB
|
06/07/2016 | |
CAD Drawing: Sigma-7 Servomotor: SGM7G-05DFF6F 900-181-022 10.3MBRev Date:02/26/2019 |
10.3MB
|
02/26/2019 | |
CAD Drawing: Sigma-7 Servomotor: SGM7G-09DFFKF 900-181-023 10.0MBRev Date:02/26/2019 |
10.0MB
|
02/26/2019 | |
CAD Drawing: Sigma-7 Servomotor: SGM7G-13DFFKF 900-181-024 10.0MBRev Date:02/26/2019 |
10.0MB
|
02/26/2019 | |
CAD Drawing: Sigma-7 Servomotor: SGM7G-20DFF6F 900-181-025 10.0MBRev Date:02/26/2019 |
10.0MB
|
02/26/2019 | |
CAD Drawing: Sigma-7 Servomotor: SGM7G-30DFF6F 900-181-026 10.2MBRev Date:02/26/2019 |
10.2MB
|
02/26/2019 | |
CAD Drawing: Sigma-7 Servomotor: SGM7G-05DFF6H 900-181-027 10.3MBRev Date:02/26/2019 |
10.3MB
|
02/26/2019 | |