SGM7G
Breadcrumb
Navigation Menu
SGM7G
SGM7G
SGM7G - YAIMOB
300W - 15kW, Medium Inertia
The increased power demands of large automation components utilize the robust performance of SGM7G. These servo motors are built with a compact footprint, yet provide a higher torque while maintaining an inertia rating well within the medium range. Rated torques in the SGM7G family range up to 95.2 N-m (840 in-lb). SGM7G delivers a rated speed of 1500 rpm, delivering a rapid and consistent throughput over a wide power range. 24-bit encoder resolution maintains industry-leading positional accuracy across the power spectrum.
TemplateWeb
2D Drawings
Showing 81 to 85 of 96 entries.
Title/Number | File(s) | Rev Date | |
---|---|---|---|
CAD Drawing: Sigma-7 Servomotor: SGM7G-05DFR6H 900-191-778 12.3MBRev Date:02/26/2019 |
12.3MB
|
02/26/2019 | |
CAD Drawing: Sigma-7 Servomotor: SGM7G-09DFRKH 900-191-779 12.1MBRev Date:02/26/2019 |
12.1MB
|
02/26/2019 | |
CAD Drawing: Sigma-7 Servomotor: SGM7G-13DFRKH 900-191-780 12.1MBRev Date:02/26/2019 |
12.1MB
|
02/26/2019 | |
CAD Drawing: Sigma-7 Servomotor: SGM7G-20DFR6H 900-191-781 12.1MBRev Date:02/26/2019 |
12.1MB
|
02/26/2019 | |
CAD Drawing: SGM7G -03 TO -05. 300W TO 450W Servomotor Power Cable, No Brake, Away From Load, Flex, Non-Shielded CAD-JZSP-CVM21-xx-E 571KBRev Date:01/20/2021 |
571KB
|
01/20/2021 | |
Showing 81 to 85 of 96 entries.