SGM7G
Breadcrumb
Navigation Menu
SGM7G
SGM7G
SGM7G - YAIMOB
300W - 15kW, Medium Inertia
The increased power demands of large automation components utilize the robust performance of SGM7G. These servo motors are built with a compact footprint, yet provide a higher torque while maintaining an inertia rating well within the medium range. Rated torques in the SGM7G family range up to 95.2 N-m (840 in-lb). SGM7G delivers a rated speed of 1500 rpm, delivering a rapid and consistent throughput over a wide power range. 24-bit encoder resolution maintains industry-leading positional accuracy across the power spectrum.
TemplateWeb
2D Drawings
Showing 91 to 95 of 96 entries.
Title/Number | File(s) | Rev Date | |
---|---|---|---|
CAD Drawing: SGM7A-15 to -70 (1.5 kW to 7.0 kW) & SGM7G Series Servomotor Encoder Cable, Incremental or Batteryless Absolute, Straight Connector, Flex, Shielded CAD-JZSP-CVP11-xx-E 530KBRev Date:11/03/2020 |
530KB
|
11/03/2020 | |
CAD Drawing: SGM7A-15 to -50 (1.5 kW to 5.0 kW) & SGM7G Series Servomotor Encoder Cable, Incremental or Batteryless Absolute, Away From Load, Flex, Shielded CAD-JZSP-CVP12-xx-E 533KBRev Date:01/08/2021 |
533KB
|
01/08/2021 | |
CAD Drawing: SGM7A-15 to -70 (1.5 kW to 7.0 kW) & SGM7G Series Servomotor Encoder Cable, With Battery Case For Absolute Encoder, Straight Connector, Flex, Shielded CAD-JZSP-CVP26-xx-E 564KBRev Date:01/12/2021 |
564KB
|
01/12/2021 | |
CAD Drawing: SGM7A-15 to -50 (1.5 kW to 5.0 kW) & SGM7G Series Servomotor Encoder Cable, With Battery Case For Absolute Encoder, Away From Load, Flex, Shielded CAD-JZSP-CVP27-xx-E 569KBRev Date:01/12/2021 |
569KB
|
01/12/2021 | |
CAD Drawing: SGM7G -03 TO -05. 300W TO 450W Servomotor Power Cable, No Brake, Away From Load, Flex, Shielded CAD-YEA-CVM21-xxA-E 412KBRev Date:01/19/2021 |
412KB
|
01/19/2021 | |
Showing 91 to 95 of 96 entries.