Z1000 Drive
Breadcrumb
Navigation Menu
Z1000 Drive
Z1000 Drive
Z1000 Drive - YAI
3 - 500 HP
The Z1000 variable speed drive is designed for building automation applications such as fans, pumps, and cooling towers through 500HP. The Z1000 features an easy-to-read LCD keypad that provides Hand-Off-Auto interface and a real time clock. These features make the Z1000 perfect for many building automation applications that require reliable motor control.
For more product packages, see Z1000 Configured or Z1000 Bypass.
TemplateWeb
Application Information
Showing 6 to 10 of 13 entries.
Title/Number | File(s) | Rev Date | |
---|---|---|---|
Using Stall Prevention to Suppress Overloads AN.AFD.41 162KBRev Date:03/19/2020
|
162KB
|
03/19/2020 | |
Baldor SynRM² Motor Startup AN.AFD.44 1.5MBRev Date:02/05/2021
|
1.5MB
|
02/05/2021 | |
Application Overview Drives Air Handler AO.AFD.58 98KBRev Date:06/26/2012
|
98KB
|
06/26/2012 | |
Application Overview Drives Water Condenser Chiller AO.AFD.59 106KBRev Date:06/26/2012
|
106KB
|
06/26/2012 | |
Application Overview Drives Cooling Tower Fan AO.AFD.60 103KBRev Date:06/26/2012
|
103KB
|
06/26/2012 | |
Showing 6 to 10 of 13 entries.