Z1000 Drive
Breadcrumb
Navigation Menu
Z1000 Drive
Z1000 Drive
Z1000 Drive
3 - 500 HP
The Z1000 variable speed drive is designed for building automation applications such as fans, pumps, and cooling towers through 500HP. The Z1000 features an easy-to-read LCD keypad that provides Hand-Off-Auto interface and a real time clock. These features make the Z1000 perfect for many building automation applications that require reliable motor control.
For more product packages, see Z1000 Configured or Z1000 Bypass.
TemplateWeb
FAQs
Showing 1 to 20 of 22 entries.
| Question | Posted Date | |
|---|---|---|
|
When using DriveWizard HVAC on a Z1000 Bypass do I connect to the Z1000 Drive or the Electronic Bypass Contol PCB? Posted Date: 05/23/2013
|
05/23/2013 | |
|
What tools are available to help customers convert from E7 and Z1000 to HV600? Posted Date: 09/03/2019
|
09/03/2019 | |
|
What is the warranty determination for new product? Posted Date: 05/22/2014
|
05/22/2014 | |
|
What is the difference between the JVOP-183 and JVOP-183R? (or what is meant by back lit?) Posted Date: 07/09/2013
|
07/09/2013 | |
|
What is RoHS? Posted Date: 08/19/2015
|
08/19/2015 | |
|
What is California's Proposition 65? Posted Date: 06/01/2020
|
06/01/2020 | |
|
What is +P common Posted Date: 02/13/2013
|
02/13/2013 | |
|
What DriveWizard program does it use, and is it backwards compatible with E7? Posted Date: 09/13/2012
|
09/13/2012 | |
|
What are the most apparent differences between the Z1000 and HV600? Posted Date: 09/03/2019
|
09/03/2019 | |
|
What are the embedded network protocols for the Z1000? Posted Date: 11/29/2011
|
11/29/2011 | |
|
Other than OLV/PM parameters, is there other causes of OPE08? Posted Date: 11/27/2012
|
11/27/2012 | |
|
Is the Z1000 the same physical size as E7 Posted Date: 11/29/2011
|
11/29/2011 | |
|
Is Apogee/Metasys available for the Z1000 & Z1000 Bypass Posted Date: 09/12/2012
|
09/12/2012 | |
|
I am writing to the speed reference register using MODBUS TCP/IP for my 1000 series drive, yet U1-01 does not read properly. I can write to other registers with no problem. What are my possible issues? Posted Date: 08/13/2013
|
08/13/2013 | |
|
How long will the Z1000 still be available? Posted Date: 09/03/2019
|
09/03/2019 | |
|
How do I save and recall parameter settings for User Initialization? Posted Date: 02/28/2013
|
02/28/2013 | |
|
How do I create a User-Set scaling in the 1000 series drives? Posted Date: 02/28/2013
|
02/28/2013 | |
|
How do I create a Device ID in bacnet? Posted Date: 06/21/2013
|
06/21/2013 | |
|
How does the physical size of the HV600 compare with the Z1000? Posted Date: 09/03/2019
|
09/03/2019 | |
|
Does the Z1000 have a USB cable interface (instead of serial) for direct connection to a computer, and do I need anything else? Posted Date: 09/13/2012
|
09/13/2012 | |
Showing 1 to 20 of 22 entries.
SAFETY PRECAUTIONS AND INSTRUCTIONS FOR USE OF FAQ INFORMATION!
Please read and understand the product instruction manual before installing, servicing or operating Yaskawa products. FAQ content and illustrations are provided as technical advice to augment the information in manual, not supersede it. It is not possible to give detailed instructions for all types of installation or support activities. The information described in the FAQs are subject to change without notice to improve the product or FAQ. Yaskawa assumes no responsibility for errors or omissions or damages resulting from the use of the information contained in any FAQ. All warnings, cautions and product instruction for product use must be followed. Installation, operation and maintenance should be carried out by qualified personnel. Failure to observe these and other precautions highlighted in the product manuals will expose the user to high voltages resulting in, serious injury or death. Qualified personnel are defined as individuals who are familiar with the installation, starting, operation and maintenance of Yaskawa products of the type described and have proper qualifications to perform the work.


























