Z1000 Drive
Breadcrumb
Navigation Menu
Z1000 Drive
Z1000 Drive
Z1000 Drive
3 - 500 HP
The Z1000 variable speed drive is designed for building automation applications such as fans, pumps, and cooling towers through 500HP. The Z1000 features an easy-to-read LCD keypad that provides Hand-Off-Auto interface and a real time clock. These features make the Z1000 perfect for many building automation applications that require reliable motor control.
For more product packages, see Z1000 Configured or Z1000 Bypass.
TemplateWeb
Specifications
Z1000 Drive-Overview
Additional specifications can be found within the Z1000 User Manual (Doc# TOEPC71061645) under the Specifications section.
|
Item
|
Specification
|
|---|---|
| Overload Capacity | 110% for 60 seconds, 175% instantaneous |
| Output Frequency | 0.01 to 240 Hz |
| Control Methods | V/Hz Control Open Loop Vector Control for Permanent Magnet motors |
| Motor Types | Squirrel Cage Induction Type Interior Permanent Magnet (IPM) |
| Enclosures | NEMA Type 1 / IP20 : 3 - 100 HP 208V and 3 - 250 HP 480V Open Type / IP00 : 125 - 150 HP 208V and 300 - 500 HP 480V |
| Ambient Operating Temperature | -10°C to 40°C (14°F to 104°F) |
| Global Certification | UL, CSA, RoHS |
| Standard I/O | Multi-Function Programmable Digital Inputs (24VDC): 7 Multi-Function Programmable Analog Inputs (0-10VDC or 4-20mA): 2 Fault Relay Output (Form C - 2 Amps at 250VAC max): 1 Multi-Function Programmable Relay Output (Form A - 2 Amps @ 250VAC max): 3 Multi-Function Programmable Analog Outputs (0-10VDC or 4-20mA): 2 24 Vdc, 150 mA Transducer or Transmitter Power Supply for customer use: 1 |
| Network Communications | Built-in: BACnet, RS485/422 - Programmable up to 76.8 kbps Optional: LonWorks, Metasys / APOGEE FLN |
Node: dxpprd01:80



























