Z1000 Drive
Breadcrumb
Navigation Menu
Products
Z1000 Drive
Z1000 Drive
Z1000 Drive - YAI
3 - 500 HP
The Z1000 variable speed drive is designed for building automation applications such as fans, pumps, and cooling towers through 500HP. The Z1000 features an easy-to-read LCD keypad that provides Hand-Off-Auto interface and a real time clock. These features make the Z1000 perfect for many building automation applications that require reliable motor control.
For more product packages, see Z1000 Configured or Z1000 Bypass.
TemplateWeb
Certifications
Login
to view all content that is available based on your partner settings.
No Result Found
Showing 11 to 11 of 11 entries.
Title/Number | File(s) | Rev Date | |
---|---|---|---|
IBC 2018 Certificate of Compliance VMA-49850-01C 228KBRev Date:03/01/2018
|
228KB
|
03/01/2018 | |
Showing 11 to 11 of 11 entries.
Node: dxpprd02:8080